Microchip® Advanced Software Framework

ip64-dhcpc.h File Reference

Data Structures

struct  ip64_dhcpc_state
 

Functions

void ip64_dhcpc_appcall (process_event_t ev, void *data)
 
void ip64_dhcpc_configured (const struct ip64_dhcpc_state *s)
 
void ip64_dhcpc_init (const void *mac_addr, int mac_len)
 
void ip64_dhcpc_request (void)
 
void ip64_dhcpc_unconfigured (const struct ip64_dhcpc_state *s)
 

void ip64_dhcpc_appcall ( process_event_t  ev,
void *  data 
)

References PROCESS_EVENT_TIMER, and tcpip_event.

Referenced by PROCESS_THREAD().

void ip64_dhcpc_request ( void  )
void ip64_dhcpc_unconfigured ( const struct ip64_dhcpc_state s)