A set of debugging tools
#include "net/ip/uip-debug.h"
Functions | |
void | uip_debug_ipaddr_print (const uip_ipaddr_t *addr) |
void | uip_debug_lladdr_print (const uip_lladdr_t *addr) |
void uip_debug_ipaddr_print | ( | const uip_ipaddr_t * | addr | ) |
References i, NULL, PRINTA, printf, and uip_ip6addr_t::u8.
Referenced by echo_reply_callback(), ip64_6to4(), ip64_set_ipv6_address(), PROCESS_THREAD(), rpl_add_route(), set_global_address(), simple_udp_ping_send_ping(), and uip_ds6_route_rm().
void uip_debug_lladdr_print | ( | const uip_lladdr_t * | addr | ) |
References uip_802154_longaddr::addr, i, and PRINTA.