The functions in the architecture specific module implement the IP check sum and 32-bit additions.
The IP checksum calculation is the most computationally expensive operation in the TCP/IP stack and it therefore pays off to implement this in efficient assembler. The purpose of the uip-arch module is to let the checksum functions to be implemented in architecture specific assembler.
Files | |
file | uip_arch.h |
Declarations of architecture specific functions. | |
Functions | |
void | uip_add32 (uint8_t *op32, uint16_t op16) |
Carry out a 32-bit addition. More... | |
Variables | |
uint8_t | uip_acc32 [4] |
4-byte array used for the 32-bit sequence number calculations. More... | |
void uip_add32 | ( | uint8_t * | op32, |
uint16_t | op16 | ||
) |
Carry out a 32-bit addition.
Because not all architectures for which uIP is intended has native 32-bit arithmetic, uIP uses an external C function for doing the required 32-bit additions in the TCP protocol processing. This function should add the two arguments and place the result in the global variable uip_acc32.
op32 | A pointer to a 4-byte array representing a 32-bit integer in network byte order (big endian). |
op16 | A 16-bit integer in host byte order. |
References uip_acc32.
Referenced by uip_add_rcv_nxt(), uip_process(), and uip_split_output().
uint8_t uip_acc32[4] |
4-byte array used for the 32-bit sequence number calculations.
Referenced by uip_add32(), uip_add_rcv_nxt(), uip_process(), and uip_split_output().