Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
oSAM Port (PORT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing
oSAM System Pin Multiplexer (SYSTEM PINMUX) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oSAM System (SYSTEM) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation
oSAM System Clock Management (SYSTEM CLOCK) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions
oSAM System Interrupt (SYSTEM INTERRUPT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions
oSAM Watchdog (WDT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Watchdog Timer module, including the enabling, disabling, and kicking within the device
oSAM RTC Count (RTC COUNT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Real Time Clock functionality in Count operating mode, for the configuration and retrieval of the current RTC counter value
oSAM Non-Volatile Memory (NVM) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of non-volatile memories within the device, for partitioning, erasing, reading, and writing of data
oGroup_trx_accessThis module includes api's and defenitions required for Devices with externally plugged transceivers(Non Soc's)
oSAM Serial Peripheral Interface (SERCOM SPI) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its SPI mode to transfer SPI data frames
oSAM External Interrupt (EXTINT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of external interrupts generated by the physical device pins, including edge detection
oSAM Timer/Counter (TC) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the timer modules within the device, for waveform generation and timing operations
oSIO2HOST - UARTThis module performs serial input/output functionalities via UART
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oSAM Serial USART (SERCOM USART) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its USART mode to transfer or receive USART data frames
oBest-effort multihop forwardingThe rmh module implements a multihop forwarding mechanism
oSingle-hop reliable bulk data transferThe rudolph2 module implements a single-hop reliable bulk data transfer mechanism
oSys
oUip{@
oFrame802154
oUip6
oSicslowpan
oAsfdoc_sam0_sercom_i2c_group
oDev
oLib
oMem
oPt
\Rime