Microchip® Advanced Software Framework

rf233-const.h File Reference

Macros

#define AACK_PROM_MODE   (1 << 1)
 
#define AES_ADDR_HI   (0x94)
 
#define AES_ADDR_LO   (0x82)
 
#define DATA_RATE_1000   (2)
 
#define DATA_RATE_2000   (3)
 
#define DATA_RATE_2000_SCRAM_EN   (1 << 5) /* enable additional scrambling, mandatory for 2k data rate */
 
#define DATA_RATE_250   (0)
 
#define DATA_RATE_500   (1)
 
#define FRAME_BUFFER_ACCESS   (1 << 5)
 
#define FRAMEBUF_ADDR_HI   (0x7F) /* ie the trx-fifo is 128B long */
 
#define FRAMEBUF_ADDR_LO   (0x00)
 
#define IRQ_AMI   (1 << 5) /* address matching on rx */
 
#define IRQ_BAT_LOW   (1 << 7)
 
#define IRQ_CCA_ED_DONE   (1 << 4) /* CCA or ED is done */
 
#define IRQ_FRAME_RX_START   IRQ_RX_START /* synonym */
 
#define IRQ_PLL_LOCK   (1 << 0)
 
#define IRQ_PLL_UNLOCK   (1 << 1)
 
#define IRQ_RX_ADDRESS_MATCH   IRQ_AMI /* synonym */
 
#define IRQ_RX_START   (1 << 2) /* frame rx started, frame len can be read from fifo[0] */
 
#define IRQ_TRX_DONE   IRQ_TRX_END /* synonym */
 
#define IRQ_TRX_END   (1 << 3) /* frame tx or rx complete */
 
#define IRQ_TRX_UR   (1 << 6) /* frame buffer violation */
 
#define IRQ_TRXBUF_ACCESS_VIOLATION   IRQ_TRX_UR /* synonym */
 
#define PHY_CC_CCA_CHANNEL   (0x1F)
 
#define PHY_CC_CCA_DO_CCA   (1 << 7) /* starts manual CCA */
 
#define PHY_CC_CCA_MODE_CS   (2 << 5)
 
#define PHY_CC_CCA_MODE_CS_AND_ED   (3 << 5)
 
#define PHY_CC_CCA_MODE_CS_OR_ED   (0 << 5)
 
#define PHY_CC_CCA_MODE_ED   (1 << 5)
 
#define PHY_RSSI_CRC_VALID   (1 << 7) /* FCS/CRC valid if set */
 
#define PHY_RSSI_RNG   (0x60) /* two-bit RNG */
 
#define PHY_RSSI_RSSI   (0x1F) /* RSSI measurement */
 
#define PHY_TX_PWR_TXP   (0x0F)
 
#define PLL_CF_DO_MANUAL_CAL   (0xD7) /* to do manual calibration, write this value to the reg (includes defaults) */
 
#define PLL_CF_START_CAL   (1 << 7) /* start manual calibration; reads one until done */
 
#define READ_ACCESS   (0 << 6)
 
#define REGISTER_ACCESS   (1 << 7)
 
#define RF233_REG_ADDR_MAX   (0x3D) /* highest register address */
 
#define RF233_REG_ADDR_MIN   (0x00) /* lowest register address */
 
#define RF233_REG_ANT_DIV   (0x0D)
 
#define RF233_REG_BATMON   (0x11)
 
#define RF233_REG_CC_CTRL_0   (0x13)
 
#define RF233_REG_CC_CTRL_1   (0x14)
 
#define RF233_REG_CCA_THRES   (0x09)
 
#define RF233_REG_CSMA_BE   (0x2F)
 
#define RF233_REG_CSMA_SEED_0   (0x2D)
 
#define RF233_REG_CSMA_SEED_1   (0x2E)
 
#define RF233_REG_FTN_CTRL   (0x18)
 
#define RF233_REG_IEEE_ADDR_0   (0x24)
 
#define RF233_REG_IEEE_ADDR_1   (0x25)
 
#define RF233_REG_IEEE_ADDR_2   (0x26)
 
#define RF233_REG_IEEE_ADDR_3   (0x27)
 
#define RF233_REG_IEEE_ADDR_4   (0x28)
 
#define RF233_REG_IEEE_ADDR_5   (0x29)
 
#define RF233_REG_IEEE_ADDR_6   (0x2A)
 
#define RF233_REG_IEEE_ADDR_7   (0x2B)
 
#define RF233_REG_IRQ_MASK   (0x0E)
 
#define RF233_REG_IRQ_STATUS   (0x0F) /* reading this also clears it */
 
#define RF233_REG_MAN_ID_0   (0x1E)
 
#define RF233_REG_MAN_ID_1   (0x1F)
 
#define RF233_REG_PAN_ID_0   (0x22)
 
#define RF233_REG_PAN_ID_1   (0x23)
 
#define RF233_REG_PART_NUM   (0x1C)
 
#define RF233_REG_PHY_CC_CCA   (0x08)
 
#define RF233_REG_PHY_ED_LEVEL   (0x07)
 
#define RF233_REG_PHY_RSSI   (0x06)
 
#define RF233_REG_PHY_TX_PWR   (0x05)
 
#define RF233_REG_PHY_TX_TIME   (0x3B)
 
#define RF233_REG_PLL_CF   (0x1A)
 
#define RF233_REG_PLL_DCU   (0x1B)
 
#define RF233_REG_RX_CTRL   (0x0A)
 
#define RF233_REG_RX_SYN   (0x15)
 
#define RF233_REG_SFD_VALUE   (0x0B)
 
#define RF233_REG_SHORT_ADDR_0   (0x20)
 
#define RF233_REG_SHORT_ADDR_1   (0x21)
 
#define RF233_REG_TRX_CTRL_0   (0x03)
 
#define RF233_REG_TRX_CTRL_1   (0x04)
 
#define RF233_REG_TRX_CTRL_2   (0x0C)
 
#define RF233_REG_TRX_RPC   (0x16)
 
#define RF233_REG_TRX_STATE   (0x02)
 
#define RF233_REG_TRX_STATUS   (0x01)
 
#define RF233_REG_TST_AGC   (0x3C)
 
#define RF233_REG_TST_CTRL_DIGI   (0x36)
 
#define RF233_REG_TST_SDM   (0x3D)
 
#define RF233_REG_VERSION_NUM   (0x1D)
 
#define RF233_REG_VREG_CTRL   (0x10)
 
#define RF233_REG_XAH_CTRL_0   (0x2C)
 
#define RF233_REG_XAH_CTRL_1   (0x17)
 
#define RF233_REG_XAH_CTRL_2   (0x19)
 
#define RF233_REG_XOSC_CTRL   (0x12)
 
#define RX_ENABLE   (0)
 Constant RX_ENABLE for sub-register SR_RX_PDT_DIS in register RX_SYN. More...
 
#define RX_STATUS_CRC_OK   (1 << 7) /* CRC/FCS */
 
#define RX_STATUS_TRAC_STATUS   (0x70)
 
#define SR_MAX_CSMA_RETRIES   0x2C, 0X0E, 1
 Access parameters for sub-register MAX_CSMA_RETRIES in register RG_XAH_CTRL_0. More...
 
#define SR_MAX_FRAME_RETRIES   0x2C, 0xF0, 4
 Access parameters for sub-register MAX_FRAME_RETRIES in register RG_XAH_CTRL_0. More...
 
#define SR_RND_VALUE   0x06, 0x60, 5
 Access parameters for sub-register RND_VALUE in register RG_PHY_RSSI. More...
 
#define SR_RX_PDT_DIS   0x15, 0x80, 7
 Access parameters for sub-register RX_PDT_DIS in register RG_RX_SYN. More...
 
#define SRAM_ACCESS   (0 << 5)
 
#define STATE_BUSY_RX   (0x01)
 
#define STATE_BUSY_RX_AACK   (0x11)
 
#define STATE_BUSY_TX   (0x02) /* 7.2 - 13.8 mA */
 
#define STATE_BUSY_TX_ARET   (0x12)
 
#define STATE_P_ON   (0x00)
 
#define STATE_PLL_ON   (0x09) /* 5.2 mA */
 
#define STATE_PREP_DEEP_SLEEP   (0x10)
 
#define STATE_RX_AACK_ON   (0x16)
 
#define STATE_RX_ON   (0x06) /* 11.8 mA */
 
#define STATE_SLEEP   (0x0F) /* 0.2 uA */
 
#define STATE_TRANSITION   (0x1F)
 
#define STATE_TRX_OFF   (0x08) /* 300 uA */
 
#define STATE_TX_ARET_ON   (0x19)
 
#define TRAC_CHANNEL_ACCESS_FAIL   (3 << 5)
 
#define TRAC_INVALID   (7 << 5)
 
#define TRAC_NO_ACK   (5 << 5)
 
#define TRAC_SUCCESS   (0 << 5)
 
#define TRAC_SUCCESS_DATA_PENDING   (1 << 5)
 
#define TRAC_SUCCESS_WAIT_FOR_ACK   (2 << 5)
 
#define TRX_BUFFER_LENGTH   128 /* bytes */
 
#define TRX_CCA_DONE   (1 << 7)
 
#define TRX_CCA_STATUS   (1 << 6)
 
#define TRX_CTRL_1_AUTO_CRC   (1 << 5)
 
#define TRX_CTRL_1_DIG2_TIMESTAMPING   (1 << 6) /* pin DIG2 goes high ca 200us after SFD finished */
 
#define TRX_CTRL_1_DIG34_RXTX_INDICATOR   TRX_CTRL_1_PA_EXT_EN /* synonym */
 
#define TRX_CTRL_1_FRAME_BUF_EMPTY_EN   (1 << 4) /* IRQ pin turns into indicator during frame buffer reads */
 
#define TRX_CTRL_1_IRQ_MASK_MODE   (1 << 1) /* irqs shown in IRQ_STATUS even if not in IRQ_MASK */
 
#define TRX_CTRL_1_IRQ_POL_ACTIVE_LOW   (1 << 0)
 
#define TRX_CTRL_1_PA_EXT_EN   (1 << 7) /* pin DIG3/DIG4 indicates tx/rx mode */
 
#define TRX_CTRL_1_SPI_CMD_IRQ_STATUS   (3 << 2)
 
#define TRX_CTRL_1_SPI_CMD_RSSI   (2 << 2)
 
#define TRX_CTRL_1_SPI_CMD_TRX_STATUS   (1 << 2)
 
#define TRX_CTRL_2_RX_SAFE_MODE   (1 << 7) /* disallow rx buffer overwrites */
 
#define TRX_STATE_TRAC_STATUS   (0xE0) /* result of transaction in extended mode */
 
#define TRX_STATE_TRX_COMMAND   (0x1F)
 
#define TRX_STATUS   (0x1F) /* radio status bit field */
 
#define TRXCMD_FORCE_PLL_ON   (0x04)
 
#define TRXCMD_FORCE_TRX_OFF   (0x03)
 
#define TRXCMD_NOP   (0x00)
 
#define TRXCMD_PLL_ON   (0x09)
 
#define TRXCMD_PREP_DEEP_SLEEP   (0x10)
 
#define TRXCMD_RX_AACK_ON   (0x16)
 
#define TRXCMD_RX_ON   (0x06)
 
#define TRXCMD_TRX_OFF   (0x08)
 
#define TRXCMD_TX_ARET_ON   (0x19)
 
#define TRXCMD_TX_START   (0x02)
 
#define TXP_0   (0x07)
 
#define TXP_1   (0x06)
 
#define TXP_2   (0x05)
 
#define TXP_2P5   (0x04)
 
#define TXP_3   (0x03)
 
#define TXP_3P4   (0x02)
 
#define TXP_3P7   (0x01)
 
#define TXP_4   (0x00)
 
#define TXP_M1   (0x08)
 
#define TXP_M12   (0x0E)
 
#define TXP_M17   (0x0F)
 
#define TXP_M2   (0x09)
 
#define TXP_M3   (0x0A)
 
#define TXP_M4   (0x0B)
 
#define TXP_M6   (0x0C)
 
#define TXP_M8   (0x0D)
 
#define WRITE_ACCESS   (1 << 6)
 

#define AACK_PROM_MODE   (1 << 1)
#define AES_ADDR_HI   (0x94)
#define AES_ADDR_LO   (0x82)
#define DATA_RATE_1000   (2)
#define DATA_RATE_2000   (3)
#define DATA_RATE_2000_SCRAM_EN   (1 << 5) /* enable additional scrambling, mandatory for 2k data rate */
#define DATA_RATE_250   (0)
#define DATA_RATE_500   (1)
#define FRAME_BUFFER_ACCESS   (1 << 5)
#define FRAMEBUF_ADDR_HI   (0x7F) /* ie the trx-fifo is 128B long */
#define FRAMEBUF_ADDR_LO   (0x00)
#define IRQ_AMI   (1 << 5) /* address matching on rx */
#define IRQ_BAT_LOW   (1 << 7)

Referenced by rf233_interrupt_poll().

#define IRQ_CCA_ED_DONE   (1 << 4) /* CCA or ED is done */

Referenced by rf233_interrupt_poll().

#define IRQ_FRAME_RX_START   IRQ_RX_START /* synonym */
#define IRQ_PLL_LOCK   (1 << 0)

Referenced by rf233_interrupt_poll().

#define IRQ_PLL_UNLOCK   (1 << 1)

Referenced by rf233_interrupt_poll().

#define IRQ_RX_ADDRESS_MATCH   IRQ_AMI /* synonym */

Referenced by rf233_interrupt_poll().

#define IRQ_RX_START   (1 << 2) /* frame rx started, frame len can be read from fifo[0] */
#define IRQ_TRX_DONE   IRQ_TRX_END /* synonym */

Referenced by rf233_interrupt_poll().

#define IRQ_TRX_END   (1 << 3) /* frame tx or rx complete */
#define IRQ_TRX_UR   (1 << 6) /* frame buffer violation */
#define IRQ_TRXBUF_ACCESS_VIOLATION   IRQ_TRX_UR /* synonym */

Referenced by rf233_interrupt_poll().

#define PHY_CC_CCA_CHANNEL   (0x1F)

Referenced by rf_get_channel(), and rf_set_channel().

#define PHY_CC_CCA_DO_CCA   (1 << 7) /* starts manual CCA */

Referenced by rf233_channel_clear().

#define PHY_CC_CCA_MODE_CS   (2 << 5)
#define PHY_CC_CCA_MODE_CS_AND_ED   (3 << 5)
#define PHY_CC_CCA_MODE_CS_OR_ED   (0 << 5)

Referenced by rf233_channel_clear().

#define PHY_CC_CCA_MODE_ED   (1 << 5)
#define PHY_RSSI_CRC_VALID   (1 << 7) /* FCS/CRC valid if set */
#define PHY_RSSI_RNG   (0x60) /* two-bit RNG */
#define PHY_RSSI_RSSI   (0x1F) /* RSSI measurement */
#define PHY_TX_PWR_TXP   (0x0F)

Referenced by rf233_get_txp().

#define PLL_CF_DO_MANUAL_CAL   (0xD7) /* to do manual calibration, write this value to the reg (includes defaults) */
#define PLL_CF_START_CAL   (1 << 7) /* start manual calibration; reads one until done */
#define READ_ACCESS   (0 << 6)
#define REGISTER_ACCESS   (1 << 7)
#define RF233_REG_ADDR_MAX   (0x3D) /* highest register address */
#define RF233_REG_ADDR_MIN   (0x00) /* lowest register address */
#define RF233_REG_ANT_DIV   (0x0D)
#define RF233_REG_BATMON   (0x11)
#define RF233_REG_CC_CTRL_0   (0x13)
#define RF233_REG_CC_CTRL_1   (0x14)
#define RF233_REG_CCA_THRES   (0x09)
#define RF233_REG_CSMA_BE   (0x2F)
#define RF233_REG_CSMA_SEED_0   (0x2D)
#define RF233_REG_CSMA_SEED_1   (0x2E)
#define RF233_REG_FTN_CTRL   (0x18)
#define RF233_REG_IEEE_ADDR_0   (0x24)
#define RF233_REG_IEEE_ADDR_1   (0x25)
#define RF233_REG_IEEE_ADDR_2   (0x26)
#define RF233_REG_IEEE_ADDR_3   (0x27)
#define RF233_REG_IEEE_ADDR_4   (0x28)
#define RF233_REG_IEEE_ADDR_5   (0x29)
#define RF233_REG_IEEE_ADDR_6   (0x2A)
#define RF233_REG_IEEE_ADDR_7   (0x2B)
#define RF233_REG_IRQ_MASK   (0x0E)

Referenced by rf233_init().

#define RF233_REG_IRQ_STATUS   (0x0F) /* reading this also clears it */
#define RF233_REG_MAN_ID_0   (0x1E)
#define RF233_REG_MAN_ID_1   (0x1F)
#define RF233_REG_PAN_ID_0   (0x22)
#define RF233_REG_PAN_ID_1   (0x23)
#define RF233_REG_PART_NUM   (0x1C)
#define RF233_REG_PHY_CC_CCA   (0x08)
#define RF233_REG_PHY_ED_LEVEL   (0x07)

Referenced by rf233_read().

#define RF233_REG_PHY_RSSI   (0x06)
#define RF233_REG_PHY_TX_PWR   (0x05)

Referenced by rf233_init().

#define RF233_REG_PHY_TX_TIME   (0x3B)
#define RF233_REG_PLL_CF   (0x1A)
#define RF233_REG_PLL_DCU   (0x1B)
#define RF233_REG_RX_CTRL   (0x0A)
#define RF233_REG_RX_SYN   (0x15)
#define RF233_REG_SFD_VALUE   (0x0B)
#define RF233_REG_SHORT_ADDR_0   (0x20)
#define RF233_REG_SHORT_ADDR_1   (0x21)
#define RF233_REG_TRX_CTRL_0   (0x03)
#define RF233_REG_TRX_CTRL_1   (0x04)

Referenced by rf233_init().

#define RF233_REG_TRX_CTRL_2   (0x0C)

Referenced by rf233_init().

#define RF233_REG_TRX_RPC   (0x16)

Referenced by rf233_init().

#define RF233_REG_TRX_STATE   (0x02)
#define RF233_REG_TRX_STATUS   (0x01)
#define RF233_REG_TST_AGC   (0x3C)
#define RF233_REG_TST_CTRL_DIGI   (0x36)
#define RF233_REG_TST_SDM   (0x3D)
#define RF233_REG_VERSION_NUM   (0x1D)
#define RF233_REG_VREG_CTRL   (0x10)
#define RF233_REG_XAH_CTRL_0   (0x2C)
#define RF233_REG_XAH_CTRL_1   (0x17)
#define RF233_REG_XAH_CTRL_2   (0x19)
#define RF233_REG_XOSC_CTRL   (0x12)
#define RX_ENABLE   (0)

Constant RX_ENABLE for sub-register SR_RX_PDT_DIS in register RX_SYN.

Referenced by rf_generate_random_seed().

#define RX_STATUS_CRC_OK   (1 << 7) /* CRC/FCS */
#define RX_STATUS_TRAC_STATUS   (0x70)
#define SR_MAX_CSMA_RETRIES   0x2C, 0X0E, 1

Access parameters for sub-register MAX_CSMA_RETRIES in register RG_XAH_CTRL_0.

Referenced by rf233_init().

#define SR_MAX_FRAME_RETRIES   0x2C, 0xF0, 4

Access parameters for sub-register MAX_FRAME_RETRIES in register RG_XAH_CTRL_0.

Referenced by rf233_init().

#define SR_RND_VALUE   0x06, 0x60, 5

Access parameters for sub-register RND_VALUE in register RG_PHY_RSSI.

Referenced by rf_generate_random_seed().

#define SR_RX_PDT_DIS   0x15, 0x80, 7

Access parameters for sub-register RX_PDT_DIS in register RG_RX_SYN.

Referenced by rf_generate_random_seed().

#define SRAM_ACCESS   (0 << 5)
#define STATE_BUSY_RX   (0x01)
#define STATE_BUSY_RX_AACK   (0x11)
#define STATE_BUSY_TX   (0x02) /* 7.2 - 13.8 mA */

Referenced by rf233_prepare(), and rf233_transmit().

#define STATE_BUSY_TX_ARET   (0x12)

Referenced by rf233_prepare(), and rf233_transmit().

#define STATE_P_ON   (0x00)

Referenced by rf233_init().

#define STATE_PLL_ON   (0x09) /* 5.2 mA */

Referenced by on(), and rf233_transmit().

#define STATE_PREP_DEEP_SLEEP   (0x10)
#define STATE_RX_AACK_ON   (0x16)

Referenced by off().

#define STATE_RX_ON   (0x06) /* 11.8 mA */

Referenced by off(), and rf233_channel_clear().

#define STATE_SLEEP   (0x0F) /* 0.2 uA */
#define STATE_TRANSITION   (0x1F)
#define STATE_TRX_OFF   (0x08) /* 300 uA */

Referenced by on().

#define STATE_TX_ARET_ON   (0x19)

Referenced by on().

#define TRAC_CHANNEL_ACCESS_FAIL   (3 << 5)
#define TRAC_INVALID   (7 << 5)
#define TRAC_NO_ACK   (5 << 5)
#define TRAC_SUCCESS   (0 << 5)
#define TRAC_SUCCESS_DATA_PENDING   (1 << 5)
#define TRAC_SUCCESS_WAIT_FOR_ACK   (2 << 5)
#define TRX_BUFFER_LENGTH   128 /* bytes */
#define TRX_CCA_DONE   (1 << 7)

Referenced by rf233_channel_clear().

#define TRX_CCA_STATUS   (1 << 6)

Referenced by rf233_channel_clear().

#define TRX_CTRL_1_AUTO_CRC   (1 << 5)
#define TRX_CTRL_1_DIG2_TIMESTAMPING   (1 << 6) /* pin DIG2 goes high ca 200us after SFD finished */
#define TRX_CTRL_1_DIG34_RXTX_INDICATOR   TRX_CTRL_1_PA_EXT_EN /* synonym */
#define TRX_CTRL_1_FRAME_BUF_EMPTY_EN   (1 << 4) /* IRQ pin turns into indicator during frame buffer reads */
#define TRX_CTRL_1_IRQ_MASK_MODE   (1 << 1) /* irqs shown in IRQ_STATUS even if not in IRQ_MASK */
#define TRX_CTRL_1_IRQ_POL_ACTIVE_LOW   (1 << 0)
#define TRX_CTRL_1_PA_EXT_EN   (1 << 7) /* pin DIG3/DIG4 indicates tx/rx mode */
#define TRX_CTRL_1_SPI_CMD_IRQ_STATUS   (3 << 2)
#define TRX_CTRL_1_SPI_CMD_RSSI   (2 << 2)
#define TRX_CTRL_1_SPI_CMD_TRX_STATUS   (1 << 2)
#define TRX_CTRL_2_RX_SAFE_MODE   (1 << 7) /* disallow rx buffer overwrites */
#define TRX_STATE_TRAC_STATUS   (0xE0) /* result of transaction in extended mode */

Referenced by rf233_interrupt_poll().

#define TRX_STATE_TRX_COMMAND   (0x1F)
#define TRX_STATUS   (0x1F) /* radio status bit field */

Referenced by rf233_status().

#define TRXCMD_FORCE_PLL_ON   (0x04)
#define TRXCMD_FORCE_TRX_OFF   (0x03)
#define TRXCMD_NOP   (0x00)
#define TRXCMD_PLL_ON   (0x09)
#define TRXCMD_PREP_DEEP_SLEEP   (0x10)
#define TRXCMD_RX_AACK_ON   (0x16)
#define TRXCMD_RX_ON   (0x06)
#define TRXCMD_TRX_OFF   (0x08)
#define TRXCMD_TX_ARET_ON   (0x19)

Referenced by rf233_transmit().

#define TRXCMD_TX_START   (0x02)

Referenced by rf233_transmit().

#define TXP_0   (0x07)
#define TXP_1   (0x06)
#define TXP_2   (0x05)
#define TXP_2P5   (0x04)
#define TXP_3   (0x03)
#define TXP_3P4   (0x02)
#define TXP_3P7   (0x01)
#define TXP_4   (0x00)
#define TXP_M1   (0x08)
#define TXP_M12   (0x0E)
#define TXP_M17   (0x0F)

Referenced by rf233_set_txp().

#define TXP_M2   (0x09)
#define TXP_M3   (0x0A)
#define TXP_M4   (0x0B)
#define TXP_M6   (0x0C)
#define TXP_M8   (0x0D)
#define WRITE_ACCESS   (1 << 6)