Macros | |
#define | printf(...) |
Functions | |
int | ip64_addr_4to6 (const uip_ip4addr_t *ipv4addr, uip_ip6addr_t *ipv6addr) |
int | ip64_addr_6to4 (const uip_ip6addr_t *ipv6addr, uip_ip4addr_t *ipv4addr) |
void | ip64_addr_copy4 (uip_ip4addr_t *dest, const uip_ip4addr_t *src) |
void | ip64_addr_copy6 (uip_ip6addr_t *dest, const uip_ip6addr_t *src) |
#define printf | ( | ... | ) |
Referenced by _xassert(), acked(), at24mac602_arch_read_eui64(), at24mac602_arch_read_serial128(), at24mac602_read_eui64(), at24mac602_read_serial128(), call_process(), check_entries(), create_dag_callback(), if(), input(), ip64_addr_4to6(), ip64_addr_6to4(), ledctrl_receiver(), main(), mdns_found(), mdns_lookup(), mdns_query(), netstack_aes_decrypt(), netstack_aes_encrypt(), netstack_aes_init(), netstack_aes_verify(), newdata(), output(), parse_name(), print_processes(), print_reset_causes(), process_post(), PROCESS_THREAD(), queuebuf_debug_print(), queuebuf_free(), rf212_init(), rf212_transmit(), route_callback(), rpl_add_route(), rtimer_arch_schedule(), set_global_address(), set_link_addr(), simple_rpl_global_repair(), simple_rpl_init_dag_immediately(), tcpip_ipv6_output(), and uip_debug_ipaddr_print().
int ip64_addr_4to6 | ( | const uip_ip4addr_t * | ipv4addr, |
uip_ip6addr_t * | ipv6addr | ||
) |
References printf, uip_ip4addr_t::u8, and uip_ip6addr_t::u8.
Referenced by newdata().
int ip64_addr_6to4 | ( | const uip_ip6addr_t * | ipv6addr, |
uip_ip4addr_t * | ipv4addr | ||
) |
References printf, uip_ip4addr_t::u8, and uip_ip6addr_t::u8.
void ip64_addr_copy4 | ( | uip_ip4addr_t * | dest, |
const uip_ip4addr_t * | src | ||
) |
void ip64_addr_copy6 | ( | uip_ip6addr_t * | dest, |
const uip_ip6addr_t * | src | ||
) |