Macros | |
#define | CONTIKIMAC_CONF_WITH_PHASE_OPTIMIZATION 0 |
#define | HW_CSMA_FRAME_RETRIES 0 |
#define | NBR_TABLE_CONF_MAX_NEIGHBORS 8 |
#define | NETSTACK_CONF_FRAMER framer_nullmac |
#define | NETSTACK_CONF_MAC nullmac_driver |
#define | NETSTACK_CONF_NETWORK rime_driver |
#define | NETSTACK_CONF_RADIO nullradio_driver |
#define | NETSTACK_CONF_RDC nullrdc_driver |
#define | NETSTACK_CONF_RDC_CHANNEL_CHECK_RATE 8 |
#define | QUEUEBUF_CONF_NUM 8 |
#define | SICSLOWPAN_CONF_COMPRESSION SICSLOWPAN_COMPRESSION_HC06 |
#define | SICSLOWPAN_CONF_COMPRESSION_THRESHOLD 0 |
#define | SICSLOWPAN_CONF_FRAG 1 |
#define | SICSLOWPAN_CONF_MAC_MAX_PAYLOAD (127 - 25) |
#define | SICSLOWPAN_CONF_MAX_MAC_TRANSMISSIONS 4 |
#define | UIP_CONF_BUFFER_SIZE 128 |
#define | UIP_CONF_IPV6_RPL 1 |
#define | UIP_CONF_MAX_CONNECTIONS 8 |
#define | UIP_CONF_MAX_ROUTES 20 |
#define | UIP_CONF_ROUTER 1 |
#define | UIP_CONF_TCP 1 |
#define | UIP_CONF_TCP_SPLIT 0 |
#define | UIP_CONF_UDP 1 |
#define CONTIKIMAC_CONF_WITH_PHASE_OPTIMIZATION 0 |
#define HW_CSMA_FRAME_RETRIES 0 |
#define NBR_TABLE_CONF_MAX_NEIGHBORS 8 |
#define NETSTACK_CONF_FRAMER framer_nullmac |
#define NETSTACK_CONF_MAC nullmac_driver |
#define NETSTACK_CONF_NETWORK rime_driver |
#define NETSTACK_CONF_RADIO nullradio_driver |
#define NETSTACK_CONF_RDC nullrdc_driver |
#define NETSTACK_CONF_RDC_CHANNEL_CHECK_RATE 8 |
#define QUEUEBUF_CONF_NUM 8 |
#define SICSLOWPAN_CONF_COMPRESSION SICSLOWPAN_COMPRESSION_HC06 |
#define SICSLOWPAN_CONF_COMPRESSION_THRESHOLD 0 |
#define SICSLOWPAN_CONF_FRAG 1 |
#define SICSLOWPAN_CONF_MAC_MAX_PAYLOAD (127 - 25) |
#define SICSLOWPAN_CONF_MAX_MAC_TRANSMISSIONS 4 |
#define UIP_CONF_BUFFER_SIZE 128 |
#define UIP_CONF_IPV6_RPL 1 |
#define UIP_CONF_MAX_CONNECTIONS 8 |
#define UIP_CONF_MAX_ROUTES 20 |
#define UIP_CONF_ROUTER 1 |
#define UIP_CONF_TCP 1 |
#define UIP_CONF_TCP_SPLIT 0 |
#define UIP_CONF_UDP 1 |