Referenced by _xassert(), acked(), at24mac602_arch_read_eui64(), at24mac602_arch_read_serial128(), at24mac602_read_eui64(), at24mac602_read_serial128(), call_process(), check_entries(), create_dag_callback(), handle_incoming_reg(), if(), input(), ip64_addr_4to6(), ip64_addr_6to4(), ledctrl_receiver(), main(), mdns_found(), mdns_lookup(), mdns_query(), netstack_aes_decrypt(), netstack_aes_encrypt(), netstack_aes_init(), netstack_aes_verify(), newdata(), output(), parse_name(), print_processes(), print_reset_causes(), process_post(), PROCESS_THREAD(), queuebuf_debug_print(), queuebuf_free(), receiver(), rf212_init(), rf212_transmit(), route_callback(), rpl_add_route(), rtimer_arch_schedule(), servreg_hack_register(), set_global_address(), set_link_addr(), simple_rpl_global_repair(), simple_rpl_init_dag_immediately(), tcpip_ipv6_output(), and uip_debug_ipaddr_print().