Functions | |
eExecStatus | e_actuator_cmd_get_value (eModId xModId, signed short FsNavId, int ac, signed portCHAR *av[], signed portCHAR **ppcStringReply) |
eExecStatus | e_actuator_cmd_set_value (eModId xModId, signed short FsNavId, int ac, signed portCHAR *av[], signed portCHAR **ppcStringReply) |
eExecStatus | e_actuator_help (eModId xModId, signed short FsNavId, int ac, signed portCHAR *av[], signed portCHAR **ppcStringReply) |
eExecStatus | e_actuator_ScheduleCmdSet (eSchedCmdId CmdId, int ac, signed portCHAR *av[], signed portCHAR **ppcStringReply) |
Schedule an actuator set for later. More... | |
void | vExecScheduledSet (int CmdId, void *pxCmdParams) |
Execute a scheduled command. More... | |
Variables | |
const signed portCHAR *const | ACTUATOR_ERRMSG_SETVAL_SYNTAXERROR |
eExecStatus e_actuator_cmd_get_value | ( | eModId | xModId, |
signed short | FsNavId, | ||
int | ac, | ||
signed portCHAR * | av[], | ||
signed portCHAR ** | ppcStringReply | ||
) |
References acLogSourceName, ACTUATOR_ERRMSG_GETVAL_FAIL, ACTUATOR_ERRMSG_GETVAL_SYNTAXERROR, ACTUATOR_ERRMSG_UNREFACTUATOR, ACTUATOR_MAXNB_ACTUATORS, DATALOG_ALLOC_DYNAMIC, DATALOG_ID_LCD, DATALOG_ID_LEDB1, DATALOG_LOG_MAXSIZE, i, LogDef::id, NULL, pvPortMalloc(), pxdatalog_log_alloc_init(), SHELL_ERRMSG_MEMALLOC, SHELL_EXECSTATUS_KO, SHELL_EXECSTATUS_OK, vdatalog_log_free(), and vdatalog_make_logstring().
eExecStatus e_actuator_cmd_set_value | ( | eModId | xModId, |
signed short | FsNavId, | ||
int | ac, | ||
signed portCHAR * | av[], | ||
signed portCHAR ** | ppcStringReply | ||
) |
eExecStatus e_actuator_help | ( | eModId | xModId, |
signed short | FsNavId, | ||
int | ac, | ||
signed portCHAR * | av[], | ||
signed portCHAR ** | ppcStringReply | ||
) |
References ACTUATOR_MSG_HELP, NULL, SHELL_EXECSTATUS_KO, and SHELL_EXECSTATUS_OK_NO_FREE.
Referenced by e_Shell_help().
eExecStatus e_actuator_ScheduleCmdSet | ( | eSchedCmdId | CmdId, |
int | ac, | ||
signed portCHAR * | av[], | ||
signed portCHAR ** | ppcStringReply | ||
) |
Schedule an actuator set for later.
CmdId | Input. The set actuator cmd identifier. |
ac | Input. The argument counter. |
av | Input. The argument vector. |
ppcStringReply | Input/Output. The response string. If Input is NULL, no response string will be output. If the action is successful, no response string is output. If the action failed, a response string is output. |
References st_scheduled_param::ac, ACTUATOR_ERRMSG_SETVAL_SYNTAXERROR, st_scheduled_param::av, e_cptime_RecordScheduledCmd(), i, j, NULL, pvPortMalloc(), SHELL_ERRMSG_MEMALLOC, SHELL_EXECSTATUS_KO, vExecScheduledSet(), and vPortFree().
Referenced by e_lcd_set_value(), e_ledb1_set_value(), e_ledb2_set_value(), e_ledm1_set_value(), and e_ledm2_set_value().
void vExecScheduledSet | ( | int | CmdId, |
void * | pxCmdParams | ||
) |
Execute a scheduled command.
CmdId | Input. The set cmd identifier. |
pxCmdParams | Input. The parameters (ac,*av[]) for the cmd. |
References st_scheduled_param::ac, st_scheduled_param::av, CPTIME_SCHEDCMDID_SETLCDVAL, CPTIME_SCHEDCMDID_SETLEDB1VAL, CPTIME_SCHEDCMDID_SETLEDB2VAL, CPTIME_SCHEDCMDID_SETLEDM1VAL, CPTIME_SCHEDCMDID_SETLEDM2VAL, e_lcd_set_value(), e_ledb1_set_value(), e_ledb2_set_value(), e_ledm1_set_value(), e_ledm2_set_value(), i, NULL, SYS_MODID_NONE, and vPortFree().
Referenced by e_actuator_ScheduleCmdSet().
const signed portCHAR* const ACTUATOR_ERRMSG_SETVAL_SYNTAXERROR |
Error msg upon set_actuator_value syntax error.
Referenced by e_actuator_cmd_set_value(), e_actuator_ScheduleCmdSet(), e_lcd_set_value(), e_ledb1_set_value(), e_ledb2_set_value(), e_ledm1_set_value(), and e_ledm2_set_value().