Microchip® Advanced Software Framework

evk1100-control-panel Directory Reference

Directories

directory  actuators
 
directory  config
 
directory  docsrc
 
directory  localctrl
 
directory  mmi
 
directory  network
 
directory  sensors
 
directory  serial
 
directory  shell
 
directory  usb
 
directory  utils
 

Files

file  avr32/applications/evk1100-control-panel/conf_access.h
 
file  avr32/applications/evk1100-control-panel/conf_at45dbx.h
 
file  avr32/applications/evk1100-control-panel/conf_clock.h
 Atmel Development Board Clock Configuration (ASF)
 
file  conf_ctrlpanel.h
 
file  conf_dip204.h
 
file  avr32/applications/evk1100-control-panel/conf_eth.h
 
file  avr32/applications/evk1100-control-panel/conf_explorer.h
 
file  avr32/applications/evk1100-control-panel/conf_lwip_threads.h
 
file  applications/evk1100-control-panel/conf_sd_mmc_spi.h
 
file  avr32/applications/evk1100-control-panel/FreeRTOSConfig.h
 
file  avr32/applications/evk1100-control-panel/lwipopts.h
 
file  avr32/applications/evk1100-control-panel/main.c
 Control Panel main file.