Microchip® Advanced Software Framework

applications/evk1100-control-panel/conf_sd_mmc_spi.h File Reference
#include "conf_access.h"
#include "conf_ctrlpanel.h"
#include "sd_mmc_spi.h"

Macros

#define SD_MMC_SPI_BITS   8
 Number of bits in each SPI transfer. More...
 
#define SD_MMC_SPI_MASTER_SPEED   CP_PBA_SPEED
 SPI master speed in Hz. More...
 

#define SD_MMC_SPI_BITS   8

Number of bits in each SPI transfer.

#define SD_MMC_SPI_MASTER_SPEED   CP_PBA_SPEED

SPI master speed in Hz.