#define ETHERNET_CONF_AN_ENABLE 1 |
Allow Auto negotiation
#define ETHERNET_CONF_AUTO_CROSS_ENABLE 1 |
Use auto cross capability. Used by default.
#define ETHERNET_CONF_CROSSED_LINK 0 |
Use direct cable. Ignored when ETHERNET_CONF_AN_ENABLE and ETHERNET_CONF_AUTO_CROSS_ENABLE are enabled.
#define ETHERNET_CONF_ETHADDR0 0x00 |
MAC address definition. The MAC address must be unique on the network.
Referenced by prv_v_set_default_macaddr(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_ETHADDR1 0x04 |
Referenced by prv_v_set_default_macaddr(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_ETHADDR2 0x25 |
Referenced by prv_v_set_default_macaddr(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_ETHADDR3 0x1C |
Referenced by prv_v_set_default_macaddr(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_ETHADDR4 0xA0 |
Referenced by prv_v_set_default_macaddr(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_ETHADDR5 0x02 |
Referenced by prv_v_set_default_macaddr(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_GATEWAY_ADDR0 192 |
The gateway address being used.
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_GATEWAY_ADDR1 168 |
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_GATEWAY_ADDR2 0 |
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_GATEWAY_ADDR3 1 |
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_IPADDR0 192 |
The IP address being used.
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_IPADDR1 168 |
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_IPADDR2 0 |
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_IPADDR3 2 |
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_NB_RX_BUFFERS 24 |
Number of receive buffers. Max Ethernet frame size is 1526. A Rx buffer is
128 Bytes long. So 12 Rx buffers are necessary to store one max sized frame. Multiply that by 2 for performance.
Referenced by prvSetupDescriptors(), ulMACBInputLength(), vMACBRead(), and vResetMacbRxFrames().
#define ETHERNET_CONF_NB_TX_BUFFERS 10 |
Number of Transmit buffers
Referenced by lMACBSend(), prvSetupDescriptors(), and vClearMACBTxBuffer().
#define ETHERNET_CONF_NET_MASK0 255 |
The network mask being used.
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_NET_MASK1 255 |
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_NET_MASK2 255 |
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_NET_MASK3 0 |
Referenced by prv_v_set_default_netconfig(), and prvEthernetConfigureInterface().
#define ETHERNET_CONF_SYSTEM_CLOCK 60000000 |
Clock definition
#define ETHERNET_CONF_TX_BUFFER_SIZE 512 |
Size of each Transmit buffer.
Referenced by lMACBSend(), and prvSetupDescriptors().
#define ETHERNET_CONF_USE_PHY_IT 0 |
set to 1 if Phy status changes handle an interrupt
#define ETHERNET_CONF_USE_RMII_INTERFACE 1 |
USE_RMII_INTERFACE must be defined as 1 to use an RMII interface, or 0
to use an MII interface.
#define ETHERNET_CONFIG_FILE "A:/CFG/net.txt" |
location of net config file on the file system
Referenced by e_ethernet_cmd_set_config(), and prvEthernetConfigureInterface().