Microchip® Advanced Software Framework

applications/evk1100-control-panel/usb/appli/enum/device/usb_specific_request.c File Reference
#include "conf_usb.h"
#include "usb_drv.h"
#include "usb_descriptors.h"
#include "usb_standard_request.h"
#include "usb_specific_request.h"
#include "ctrl_access.h"

Functions

void usb_user_endpoint_init (U8 conf_nb)
 This function configures the endpoints of the device application. More...
 
bool usb_user_get_descriptor (U8 type, U8 string)
 This function returns the size and the pointer on a user information structure. More...
 
bool usb_user_read_request (U8 type, U8 request)
 This function is called by the standard USB read request function when the USB request is not supported. More...
 

Variables

U16 data_to_transfer
 
volatile bool ms_multiple_drive
 
const void * pbuffer
 

U16 data_to_transfer
volatile bool ms_multiple_drive
const void* pbuffer