Microchip® Advanced Software Framework

avr32/utils/debug/debug.c File Reference
#include "compiler.h"
#include "debug.h"
#include "malloc.h"

Functions

U32 get_heap_curr_used_size (void)
 Returns the number of bytes currently used from the HEAP. More...
 
U32 get_heap_free_size (void)
 Returns the number of free bytes in the HEAP. More...
 
U32 get_heap_total_used_size (void)
 Returns the number of total of used bytes allocated from the HEAP. More...
 
void uc3_round_trace (U32 val)
 Trace a data in the round buffer. More...
 
void uc3_round_trace_init (void *buf, U32 size)
 Initialize the trace using a round buffer. More...
 

Variables

static void * round_trace_pbuf
 
static U32 round_trace_size
 

void* round_trace_pbuf
static

Referenced by uc3_round_trace().

U32 round_trace_size
static