Data Structures | |
struct | cdjpeg_progress_mgr |
struct | cjpeg_source_struct |
struct | djpeg_dest_struct |
Macros | |
#define | EXIT_FAILURE 1 |
#define | EXIT_SUCCESS 0 |
#define | EXIT_WARNING 2 |
#define | JPEG_CJPEG_DJPEG /* define proper options in jconfig.h */ |
#define | JPEG_INTERNAL_OPTIONS /* cjpeg.c,djpeg.c need to see xxx_SUPPORTED */ |
#define | READ_BINARY "rb" |
#define | WRITE_BINARY "wb" |
Typedefs | |
typedef struct cdjpeg_progress_mgr * | cd_progress_ptr |
typedef struct cjpeg_source_struct * | cjpeg_source_ptr |
typedef struct djpeg_dest_struct * | djpeg_dest_ptr |
Functions | |
EXTERN (cjpeg_source_ptr) jinit_read_bmp JPP((j_compress_ptr cinfo)) | |
EXTERN (djpeg_dest_ptr) jinit_write_bmp JPP((j_decompress_ptr cinfo | |
EXTERN (boolean) read_quant_tables JPP((j_compress_ptr cinfo | |
EXTERN (void) read_color_map JPP((j_decompress_ptr cinfo | |
EXTERN (FILE *) read_stdin JPP((void)) | |
Variables | |
char * | arg |
char * | filename |
char int boolean | force_baseline |
FILE * | infile |
boolean | is_os2 |
const char * | keyword |
const char int | minchars |
cd_progress_ptr | progress |
char int | scale_factor |
#define EXIT_FAILURE 1 |
#define EXIT_SUCCESS 0 |
#define EXIT_WARNING 2 |
#define JPEG_CJPEG_DJPEG /* define proper options in jconfig.h */ |
#define READ_BINARY "rb" |
#define WRITE_BINARY "wb" |
typedef struct cdjpeg_progress_mgr* cd_progress_ptr |
typedef struct cjpeg_source_struct* cjpeg_source_ptr |
typedef struct djpeg_dest_struct* djpeg_dest_ptr |
EXTERN | ( | cjpeg_source_ptr | ) |
EXTERN | ( | djpeg_dest_ptr | ) |
EXTERN | ( | boolean | ) |
EXTERN | ( | void | ) |
EXTERN | ( | FILE * | ) |
char * arg |
Referenced by ak8975_selftest(), conn_err(), dip204_printf_string(), hmc5883l_selftest(), http_poll(), http_recv(), http_sent(), mmc_cmd6_set_bus_width(), sd_mci_op_cond(), sd_mmc_init_read_blocks(), sd_mmc_init_write_blocks(), sd_spi_op_cond(), sensor_add_event(), sys_mbox_fetch(), sys_sem_wait(), sys_timeout(), tcp_accept_cb(), tcp_conn_err_cb(), tcp_connect_cb(), tcp_recv_cb(), tcpip_init(), tcpip_timeout(), tcpip_untimeout(), and udp_recv_cb().
char * filename |
Referenced by play_mp3().
int const unsigned int int boolean force_baseline |
FILE* infile |
boolean is_os2 |
const char* keyword |
const char int minchars |
cd_progress_ptr progress |
int const unsigned int int scale_factor |