Microchip® Advanced Software Framework

jinclude.h File Reference
#include "jconfig.h"
#include <stddef.h>
#include <stdlib.h>
#include <stdio.h>
#include <string.h>

Macros

#define JCONFIG_INCLUDED   /* so that jpeglib.h doesn't do it again */
 
#define JFREAD(file, buf, sizeofbuf)   ((size_t) fread((void *) (buf), (size_t) 1, (size_t) (sizeofbuf), (file)))
 
#define JFWRITE(file, buf, sizeofbuf)   ((size_t) fwrite((const void *) (buf), (size_t) 1, (size_t) (sizeofbuf), (file)))
 
#define MEMCOPY(dest, src, size)   memcpy((void *)(dest), (const void *)(src), (size_t)(size))
 
#define MEMZERO(target, size)   memset((void *)(target), 0, (size_t)(size))
 
#define SIZEOF(object)   ((size_t) sizeof(object))
 

#define JCONFIG_INCLUDED   /* so that jpeglib.h doesn't do it again */
#define JFREAD (   file,
  buf,
  sizeofbuf 
)    ((size_t) fread((void *) (buf), (size_t) 1, (size_t) (sizeofbuf), (file)))
#define JFWRITE (   file,
  buf,
  sizeofbuf 
)    ((size_t) fwrite((const void *) (buf), (size_t) 1, (size_t) (sizeofbuf), (file)))
#define MEMCOPY (   dest,
  src,
  size 
)    memcpy((void *)(dest), (const void *)(src), (size_t)(size))
#define MEMZERO (   target,
  size 
)    memset((void *)(target), 0, (size_t)(size))
#define SIZEOF (   object)    ((size_t) sizeof(object))