Microchip® Advanced Software Framework

jcparam.c File Reference
#include "jinclude.h"
#include "jpeglib.h"

Macros

#define JPEG_INTERNALS
 
#define SET_COMP(index, id, hsamp, vsamp, quant, dctbl, actbl)
 

Functions

 add_huff_table (j_compress_ptr cinfo, JHUFF_TBL **htblptr, const UINT8 *bits, const UINT8 *val)
 
 add_huff_table (cinfo,&cinfo->dc_huff_tbl_ptrs[0], bits_dc_luminance, val_dc_luminance)
 
 add_huff_table (cinfo,&cinfo->ac_huff_tbl_ptrs[0], bits_ac_luminance, val_ac_luminance)
 
 add_huff_table (cinfo,&cinfo->dc_huff_tbl_ptrs[1], bits_dc_chrominance, val_dc_chrominance)
 
 add_huff_table (cinfo,&cinfo->ac_huff_tbl_ptrs[1], bits_ac_chrominance, val_ac_chrominance)
 
 if (quality=5000/quality, quality=100)
 
 jpeg_add_quant_table (j_compress_ptr cinfo, int which_tbl, const unsigned int *basic_table, int scale_factor, boolean force_baseline)
 
 jpeg_default_colorspace (j_compress_ptr cinfo)
 
 jpeg_set_colorspace (j_compress_ptr cinfo, J_COLOR_SPACE colorspace)
 
 jpeg_set_defaults (j_compress_ptr cinfo)
 
 jpeg_set_linear_quality (j_compress_ptr cinfo, int scale_factor, boolean force_baseline)
 

Variables

static const UINT8 bits_ac_chrominance [17]
 
static const UINT8 bits_ac_luminance [17]
 
static const UINT8 bits_dc_chrominance [17]
 
static const UINT8 val_ac_chrominance []
 
static const UINT8 val_ac_luminance []
 
static const UINT8 val_dc_chrominance []
 
static const UINT8 val_dc_luminance []
 

#define JPEG_INTERNALS
#define SET_COMP (   index,
  id,
  hsamp,
  vsamp,
  quant,
  dctbl,
  actbl 
)
Value:
(compptr = &cinfo->comp_info[index], \
compptr->h_samp_factor = (hsamp), \
compptr->v_samp_factor = (vsamp), \
compptr->quant_tbl_no = (quant), \
compptr->dc_tbl_no = (dctbl), \
compptr->ac_tbl_no = (actbl) )
int v_samp_factor
Definition: jpeglib.h:123
jpeg_component_info * compptr
Definition: jcmaster.c:48
int dc_tbl_no
Definition: jpeglib.h:129
int ac_tbl_no
Definition: jpeglib.h:130
int quant_tbl_no
Definition: jpeglib.h:124
int component_id
Definition: jpeglib.h:120
int index
Definition: jdmarker.c:425
(* cinfo)(cinfo,(long) length)
Definition: jdmarker.c:730
int h_samp_factor
Definition: jpeglib.h:122

Referenced by jpeg_set_colorspace().

add_huff_table ( j_compress_ptr  cinfo,
JHUFF_TBL **  htblptr,
const UINT8 bits,
const UINT8 val 
)
add_huff_table ( cinfo  ,
&cinfo->  dc_huff_tbl_ptrs[0],
bits_dc_luminance  ,
val_dc_luminance   
)
add_huff_table ( cinfo  ,
&cinfo->  ac_huff_tbl_ptrs[0],
bits_ac_luminance  ,
val_ac_luminance   
)
add_huff_table ( cinfo  ,
&cinfo->  dc_huff_tbl_ptrs[1],
bits_dc_chrominance  ,
val_dc_chrominance   
)
add_huff_table ( cinfo  ,
&cinfo->  ac_huff_tbl_ptrs[1],
bits_ac_chrominance  ,
val_ac_chrominance   
)
if ( quality = 5000 /  quality,
quality 100 
)
jpeg_add_quant_table ( j_compress_ptr  cinfo,
int  which_tbl,
const unsigned int *  basic_table,
int  scale_factor,
boolean  force_baseline 
)
jpeg_default_colorspace ( j_compress_ptr  cinfo)
jpeg_set_linear_quality ( j_compress_ptr  cinfo,
int  scale_factor,
boolean  force_baseline 
)

References DCTSIZE2, and jpeg_add_quant_table().

const UINT8 bits_ac_chrominance[17]
static
Initial value:
=
{ 0, 0, 2, 1, 2, 4, 4, 3, 4, 7, 5, 4, 4, 0, 1, 2, 0x77 }
const UINT8 bits_ac_luminance[17]
static
Initial value:
=
{ 0, 0, 2, 1, 3, 3, 2, 4, 3, 5, 5, 4, 4, 0, 0, 1, 0x7d }
const UINT8 bits_dc_chrominance[17]
static
Initial value:
=
{ 0, 0, 3, 1, 1, 1, 1, 1, 1, 1, 1, 1, 0, 0, 0, 0, 0 }
const UINT8 val_ac_chrominance[]
static
Initial value:
=
{ 0x00, 0x01, 0x02, 0x03, 0x11, 0x04, 0x05, 0x21,
0x31, 0x06, 0x12, 0x41, 0x51, 0x07, 0x61, 0x71,
0x13, 0x22, 0x32, 0x81, 0x08, 0x14, 0x42, 0x91,
0xa1, 0xb1, 0xc1, 0x09, 0x23, 0x33, 0x52, 0xf0,
0x15, 0x62, 0x72, 0xd1, 0x0a, 0x16, 0x24, 0x34,
0xe1, 0x25, 0xf1, 0x17, 0x18, 0x19, 0x1a, 0x26,
0x27, 0x28, 0x29, 0x2a, 0x35, 0x36, 0x37, 0x38,
0x39, 0x3a, 0x43, 0x44, 0x45, 0x46, 0x47, 0x48,
0x49, 0x4a, 0x53, 0x54, 0x55, 0x56, 0x57, 0x58,
0x59, 0x5a, 0x63, 0x64, 0x65, 0x66, 0x67, 0x68,
0x69, 0x6a, 0x73, 0x74, 0x75, 0x76, 0x77, 0x78,
0x79, 0x7a, 0x82, 0x83, 0x84, 0x85, 0x86, 0x87,
0x88, 0x89, 0x8a, 0x92, 0x93, 0x94, 0x95, 0x96,
0x97, 0x98, 0x99, 0x9a, 0xa2, 0xa3, 0xa4, 0xa5,
0xa6, 0xa7, 0xa8, 0xa9, 0xaa, 0xb2, 0xb3, 0xb4,
0xb5, 0xb6, 0xb7, 0xb8, 0xb9, 0xba, 0xc2, 0xc3,
0xc4, 0xc5, 0xc6, 0xc7, 0xc8, 0xc9, 0xca, 0xd2,
0xd3, 0xd4, 0xd5, 0xd6, 0xd7, 0xd8, 0xd9, 0xda,
0xe2, 0xe3, 0xe4, 0xe5, 0xe6, 0xe7, 0xe8, 0xe9,
0xea, 0xf2, 0xf3, 0xf4, 0xf5, 0xf6, 0xf7, 0xf8,
0xf9, 0xfa }
const UINT8 val_ac_luminance[]
static
Initial value:
=
{ 0x01, 0x02, 0x03, 0x00, 0x04, 0x11, 0x05, 0x12,
0x21, 0x31, 0x41, 0x06, 0x13, 0x51, 0x61, 0x07,
0x22, 0x71, 0x14, 0x32, 0x81, 0x91, 0xa1, 0x08,
0x23, 0x42, 0xb1, 0xc1, 0x15, 0x52, 0xd1, 0xf0,
0x24, 0x33, 0x62, 0x72, 0x82, 0x09, 0x0a, 0x16,
0x17, 0x18, 0x19, 0x1a, 0x25, 0x26, 0x27, 0x28,
0x29, 0x2a, 0x34, 0x35, 0x36, 0x37, 0x38, 0x39,
0x3a, 0x43, 0x44, 0x45, 0x46, 0x47, 0x48, 0x49,
0x4a, 0x53, 0x54, 0x55, 0x56, 0x57, 0x58, 0x59,
0x5a, 0x63, 0x64, 0x65, 0x66, 0x67, 0x68, 0x69,
0x6a, 0x73, 0x74, 0x75, 0x76, 0x77, 0x78, 0x79,
0x7a, 0x83, 0x84, 0x85, 0x86, 0x87, 0x88, 0x89,
0x8a, 0x92, 0x93, 0x94, 0x95, 0x96, 0x97, 0x98,
0x99, 0x9a, 0xa2, 0xa3, 0xa4, 0xa5, 0xa6, 0xa7,
0xa8, 0xa9, 0xaa, 0xb2, 0xb3, 0xb4, 0xb5, 0xb6,
0xb7, 0xb8, 0xb9, 0xba, 0xc2, 0xc3, 0xc4, 0xc5,
0xc6, 0xc7, 0xc8, 0xc9, 0xca, 0xd2, 0xd3, 0xd4,
0xd5, 0xd6, 0xd7, 0xd8, 0xd9, 0xda, 0xe1, 0xe2,
0xe3, 0xe4, 0xe5, 0xe6, 0xe7, 0xe8, 0xe9, 0xea,
0xf1, 0xf2, 0xf3, 0xf4, 0xf5, 0xf6, 0xf7, 0xf8,
0xf9, 0xfa }
const UINT8 val_dc_chrominance[]
static
Initial value:
=
{ 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 }
const UINT8 val_dc_luminance[]
static
Initial value:
=
{ 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 }