Microchip® Advanced Software Framework

crhook.c File Reference
#include "FreeRTOS.h"
#include "croutine.h"
#include "queue.h"
#include "crhook.h"

Macros

#define hookHOOK_QUEUE_LENGTH   ( 1 )
 
#define hookNO_BLOCK_TIME   ( 0 )
 
#define hookNUM_HOOK_CO_ROUTINES   ( 4 )
 
#define hookTICK_CALLS_BEFORE_POST   ( 500 )
 
#define mainHOOK_CR_PRIORITY   ( 1 )
 

Functions

static void prvHookCoRoutine (xCoRoutineHandle xHandle, unsigned portBASE_TYPE uxIndex)
 
void vApplicationTickHook (void)
 
void vStartHookCoRoutines (void)
 
portBASE_TYPE xAreHookCoRoutinesStillRunning (void)
 

Variables

static unsigned portBASE_TYPE uxCallCounter = 0
 
static unsigned portBASE_TYPE uxNumberToPost = 0
 
static portBASE_TYPE xCoRoutineErrorDetected = pdFALSE
 
static xQueueHandle xHookRxQueues [hookNUM_HOOK_CO_ROUTINES]
 
static xQueueHandle xHookTxQueues [hookNUM_HOOK_CO_ROUTINES]
 

#define hookHOOK_QUEUE_LENGTH   ( 1 )

Referenced by vStartHookCoRoutines().

#define hookNO_BLOCK_TIME   ( 0 )
#define hookNUM_HOOK_CO_ROUTINES   ( 4 )
#define hookTICK_CALLS_BEFORE_POST   ( 500 )

Referenced by vApplicationTickHook().

#define mainHOOK_CR_PRIORITY   ( 1 )

Referenced by vStartHookCoRoutines().

static void prvHookCoRoutine ( xCoRoutineHandle  xHandle,
unsigned portBASE_TYPE  uxIndex 
)
static
portBASE_TYPE xAreHookCoRoutinesStillRunning ( void  )

unsigned portBASE_TYPE uxCallCounter = 0
static

Referenced by vApplicationTickHook().

unsigned portBASE_TYPE uxNumberToPost = 0
static

Referenced by vApplicationTickHook().

portBASE_TYPE xCoRoutineErrorDetected = pdFALSE
static
xQueueHandle xHookRxQueues[hookNUM_HOOK_CO_ROUTINES]
static
xQueueHandle xHookTxQueues[hookNUM_HOOK_CO_ROUTINES]
static