Macros | |
#define | errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY ( -1 ) |
#define | errNO_TASK_TO_RUN ( -2 ) |
#define | errQUEUE_BLOCKED ( -4 ) |
#define | errQUEUE_EMPTY ( 0 ) |
#define | errQUEUE_FULL ( 0 ) |
#define | errQUEUE_YIELD ( -5 ) |
#define | pdFAIL ( 0 ) |
#define | pdFALSE ( 0 ) |
#define | pdPASS ( 1 ) |
#define | pdTRUE ( 1 ) |
Typedefs | |
typedef void(* | pdTASK_CODE )(void *) |
#define errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY ( -1 ) |
Referenced by prvInitialiseTaskLists(), and xCoRoutineCreate().
#define errNO_TASK_TO_RUN ( -2 ) |
#define errQUEUE_BLOCKED ( -4 ) |
#define errQUEUE_EMPTY ( 0 ) |
#define errQUEUE_FULL ( 0 ) |
#define errQUEUE_YIELD ( -5 ) |
#define pdFAIL ( 0 ) |
Referenced by iprvSerialCreateQueues(), prvFixedDelayCoRoutine(), prvFlashCoRoutine(), prvHookCoRoutine(), xAreAltBlockTimeTestTasksStillRunning(), xAreBlockTimeTestTasksStillRunning(), xAreCountingSemaphoreTasksStillRunning(), xAreRecursiveMutexTasksStillRunning(), xQueueReceiveFromISR(), xSerialPutChar(), xUsartInit(), and xUsartPutChar().
#define pdFALSE ( 0 ) |
Referenced by b_light_get_value(), b_mmi_format_a(), b_mmi_format_b(), b_mmi_mkdir_aLOG(), b_mmi_mkdir_bLOG(), b_potentiometer_get_value(), b_temperature_get_value(), bMMI_start(), e_joystick_set_config(), e_light_set_config(), e_potentiometer_set_config(), e_sensor_cmd_set_config(), e_syscmds_cmd_set_config(), e_temperature_set_config(), main_msc_notify_trans(), portTASK_FUNCTION(), prv_e_pushb_set_config(), prv_GetChar_From_Requester_Stream(), prvCheckDelayedList(), prvCheckOtherTasksAreStillRunning(), prvCheckPendingReadyList(), prvEthernetConfigureInterface(), prvInitialiseTaskLists(), prvjoystick_ISR_NonNakedBehaviour(), prvpushb_ISR_NonNakedBehaviour(), prvRecursiveMutexBlockingTask(), prvRecursiveMutexControllingTask(), prvUnlockQueue(), prvUSART_ISR_NonNakedBehaviour(), Shell_exec(), spi_selectChip(), sys_arch_mbox_fetch(), sys_arch_mbox_tryfetch(), sys_arch_sem_wait(), usb_general_interrupt(), usb_mass_storage_cbw(), vApplicationTickHook(), vErrorChecks(), vMemCheckTask(), vMMI_UserMenuDisplayNextItem(), vMMI_UserMenuDisplayPreviousItem(), vMMI_UserMenuValidateItem(), vTaskEndScheduler(), x_datalog_AddLogFromISR(), x_supervisor_SemaphoreTake(), xAreAltBlockingQueuesStillRunning(), xAreAltPollingQueuesStillRunning(), xAreBlockingQueuesStillRunning(), xAreComTestTasksStillRunning(), xAreCountingSemaphoreTasksStillRunning(), xAreDynamicPriorityTasksStillRunning(), xAreHookCoRoutinesStillRunning(), xAreIntegerMathsTaskStillRunning(), xAreMathsTaskStillRunning(), xArePollingQueuesStillRunning(), xAreSemaphoreTasksStillRunning(), xCoRoutineRemoveFromEventList(), xIsCreateTaskStillRunning(), xQueueGenericReceive(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xSerialGetChar(), xTaskCheckForTimeOut(), xTaskRemoveFromEventList(), xTaskResumeAll(), and xUsartGetChar().
#define pdPASS ( 1 ) |
Referenced by bdatalog_start(), iprvSerialCreateQueues(), portTASK_FUNCTION(), prvCountingSemaphoreTask(), prvDecrementSemaphoreCount(), prvFixedDelayCoRoutine(), prvFlashCoRoutine(), prvHighestPriorityPeekTask(), prvHighPriorityMutexTask(), prvHighPriorityPeekTask(), prvHookCoRoutine(), prvIncrementSemaphoreCount(), prvInitialiseTaskLists(), prvLowPriorityMutexTask(), prvLowPriorityPeekTask(), prvMediumPriorityPeekTask(), prvRecursiveMutexBlockingTask(), prvRecursiveMutexControllingTask(), prvRecursiveMutexPollingTask(), prvSendFrontAndBackTest(), sys_thread_new(), usUsartPutString(), vApplicationTickHook(), vErrorChecks(), vPrimaryBlockTimeTestTask(), vStartCom1Shell(), vTaskStartScheduler(), xAreAltBlockingQueuesStillRunning(), xAreAltBlockTimeTestTasksStillRunning(), xAreBlockingQueuesStillRunning(), xAreBlockTimeTestTasksStillRunning(), xAreCountingSemaphoreTasksStillRunning(), xCoRoutineCreate(), xQueueGenericReceive(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xSerialPutChar(), and xUsartPutChar().
#define pdTRUE ( 1 ) |
Referenced by b_datalog_set_current_log_drive_toDF(), b_datalog_set_current_log_drive_toSDMMC(), b_joystick_init(), b_light_get_value(), b_light_init(), b_MMI_do_nothing(), b_mmi_format_a(), b_mmi_format_b(), b_mmi_mkdir_aLOG(), b_mmi_mkdir_bLOG(), b_potentiometer_get_value(), b_potentiometer_init(), b_pushb1_init(), b_pushb2_init(), b_pushb3_init(), b_supervisor_switch_to_maintenance_mode(), b_temperature_get_value(), b_temperature_init(), bMMI_start(), e_joystick_set_config(), e_light_get_config(), e_light_set_config(), e_potentiometer_get_config(), e_potentiometer_set_config(), e_supervisor_switch_to_maintenance_mode(), e_temperature_get_config(), e_temperature_set_config(), fsaccess_take_mutex(), main_memories_trans_task(), portTASK_FUNCTION(), prv_e_pushb_set_config(), prv_vsave_logs(), prvCheckOtherTasksAreStillRunning(), prvCountingSemaphoreTask(), prvDecrementSemaphoreCount(), prvGetCmdLine(), prvHighestPriorityPeekTask(), prvHighPriorityMutexTask(), prvHighPriorityPeekTask(), prvHookCoRoutine(), prvIncrementSemaphoreCount(), prvIndicateError(), prvInitialiseTaskLists(), prvjoystick_ISR_NonNakedBehaviour(), prvLowPriorityMutexTask(), prvLowPriorityPeekTask(), prvMediumPriorityPeekTask(), prvpushb_ISR_NonNakedBehaviour(), prvRecursiveMutexBlockingTask(), prvRecursiveMutexControllingTask(), prvRecursiveMutexPollingTask(), prvSendFrontAndBackTest(), prvUSART_ISR_NonNakedBehaviour(), sys_mbox_post(), udd_interrupt(), vApplicationTickHook(), vMemCheckTask(), vMMI_DisplayUSBState(), vMMI_Manage(), vParTestSetLED(), vPrimaryBlockTimeTestTask(), vSecondaryBlockTimeTestTask(), vTaskMissedYield(), vTaskStartScheduler(), vTaskSwitchContext(), x_supervisor_SemaphoreGive(), xAreAltBlockTimeTestTasksStillRunning(), xAreAltGenericQueueTasksStillRunning(), xAreAltPollingQueuesStillRunning(), xAreBlockTimeTestTasksStillRunning(), xAreComTestTasksStillRunning(), xAreDynamicPriorityTasksStillRunning(), xAreGenericQueueTasksStillRunning(), xAreHookCoRoutinesStillRunning(), xAreIntegerMathsTaskStillRunning(), xAreMathsTaskStillRunning(), xArePollingQueuesStillRunning(), xAreQueuePeekTasksStillRunning(), xAreRecursiveMutexTasksStillRunning(), xAreSemaphoreTasksStillRunning(), xCoRoutineRemoveFromEventList(), xIsCreateTaskStillRunning(), xQueueGenericReceive(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xSerialGetChar(), xTaskCheckForTimeOut(), xTaskRemoveFromEventList(), xTaskResumeAll(), and xUsartGetChar().
typedef void(* pdTASK_CODE)(void *) |