Microchip® Advanced Software Framework

partest.h File Reference

Macros

#define partstDEFAULT_PORT_ADDRESS   ( ( unsigned short ) 0x378 )
 

Functions

void vParTestInitialise (void)
 
void vParTestSetLED (unsigned portBASE_TYPE uxLED, signed portBASE_TYPE xValue)
 
void vParTestToggleLED (unsigned portBASE_TYPE uxLED)
 

#define partstDEFAULT_PORT_ADDRESS   ( ( unsigned short ) 0x378 )

void vParTestInitialise ( void  )

References partstALL_OUTPUTS_OFF.

Referenced by main().

void vParTestSetLED ( unsigned portBASE_TYPE  uxLED,
signed portBASE_TYPE  xValue 
)
void vParTestToggleLED ( unsigned portBASE_TYPE  uxLED)