Microchip® Advanced Software Framework

thirdparty/freertos/demo/lwip_avr32_uc3_example/main.c File Reference
#include <stdlib.h>
#include <string.h>
#include "power_clocks_lib.h"
#include "flashc.h"
#include "FreeRTOS.h"
#include "task.h"
#include "partest.h"
#include "ethernet.h"
#include "netif/etharp.h"
#include "flash.h"

Macros

#define mainETH_TASK_PRIORITY   ( tskIDLE_PRIORITY + 1 )
 
#define mainLED_TASK_PRIORITY   ( tskIDLE_PRIORITY + 1 )
 
#define mainRESET_COUNT_ADDRESS   ( ( void * ) 0xC0000000 )
 

Functions

int main (void)
 

#define mainETH_TASK_PRIORITY   ( tskIDLE_PRIORITY + 1 )
#define mainLED_TASK_PRIORITY   ( tskIDLE_PRIORITY + 1 )

Referenced by main().

#define mainRESET_COUNT_ADDRESS   ( ( void * ) 0xC0000000 )