Microchip® Advanced Software Framework

lwip_avr32_uc3_example/partest/ParTest.c File Reference
#include <avr32/io.h>
#include "FreeRTOS.h"
#include "task.h"
#include "partest.h"

Macros

#define partstALL_OUTPUTS_OFF   ( ( unsigned portCHAR ) 0x00 )
 
#define partstMAX_OUTPUT_LED   ( ( unsigned portCHAR ) LED_COUNT )
 

Functions

void vParTestInitialise (void)
 
void vParTestSetLED (unsigned portBASE_TYPE uxLED, signed portBASE_TYPE xValue)
 
void vParTestToggleLED (unsigned portBASE_TYPE uxLED)
 

Variables

static volatile unsigned portCHAR ucCurrentOutputValue = partstALL_OUTPUTS_OFF
 

#define partstALL_OUTPUTS_OFF   ( ( unsigned portCHAR ) 0x00 )

Referenced by vParTestInitialise().

#define partstMAX_OUTPUT_LED   ( ( unsigned portCHAR ) LED_COUNT )

void vParTestInitialise ( void  )

Referenced by main().

void vParTestSetLED ( unsigned portBASE_TYPE  uxLED,
signed portBASE_TYPE  xValue 
)
void vParTestToggleLED ( unsigned portBASE_TYPE  uxLED)

volatile unsigned portCHAR ucCurrentOutputValue = partstALL_OUTPUTS_OFF
static