#include <stdlib.h>
#include "FreeRTOS.h"
#include "task.h"
#include "serial.h"
#include "comtest.h"
#include "partest.h"
Macros | |
#define | comBUFFER_LEN ( ( unsigned portBASE_TYPE ) ( comLAST_BYTE - comFIRST_BYTE ) + ( unsigned portBASE_TYPE ) 1 ) |
#define | comFIRST_BYTE ( 'A' ) |
#define | comINITIAL_RX_COUNT_VALUE ( 0 ) |
#define | comLAST_BYTE ( 'X' ) |
#define | comNO_BLOCK ( ( portTickType ) 0 ) |
#define | comOFFSET_TIME ( ( portTickType ) 3 ) |
#define | comRX_BLOCK_TIME ( ( portTickType ) 0xffff ) |
#define | comRX_LED_OFFSET ( 1 ) |
#define | comSTACK_SIZE configMINIMAL_STACK_SIZE |
#define | comTOTAL_PERMISSIBLE_ERRORS ( 2 ) |
#define | comTX_LED_OFFSET ( 0 ) |
#define | comTX_MAX_BLOCK_TIME ( ( portTickType ) 0x96 ) |
#define | comTX_MIN_BLOCK_TIME ( ( portTickType ) 0x32 ) |
Functions | |
static | portTASK_FUNCTION (vComTxTask, pvParameters) |
static | portTASK_FUNCTION (vComRxTask, pvParameters) |
static | portTASK_FUNCTION_PROTO (vComTxTask, pvParameters) |
static | portTASK_FUNCTION_PROTO (vComRxTask, pvParameters) |
void | vAltStartComTestTasks (unsigned portBASE_TYPE uxPriority, unsigned long ulBaudRate, unsigned portBASE_TYPE uxLED) |
portBASE_TYPE | xAreComTestTasksStillRunning (void) |
Variables | |
static unsigned portBASE_TYPE | uxBaseLED = 0 |
static volatile unsigned portBASE_TYPE | uxRxLoops = comINITIAL_RX_COUNT_VALUE |
static xComPortHandle | xPort = NULL |
#define comBUFFER_LEN ( ( unsigned portBASE_TYPE ) ( comLAST_BYTE - comFIRST_BYTE ) + ( unsigned portBASE_TYPE ) 1 ) |
Referenced by vAltStartComTestTasks().
#define comFIRST_BYTE ( 'A' ) |
Referenced by portTASK_FUNCTION().
#define comINITIAL_RX_COUNT_VALUE ( 0 ) |
Referenced by xAreComTestTasksStillRunning().
#define comLAST_BYTE ( 'X' ) |
Referenced by portTASK_FUNCTION().
#define comNO_BLOCK ( ( portTickType ) 0 ) |
Referenced by portTASK_FUNCTION().
#define comOFFSET_TIME ( ( portTickType ) 3 ) |
Referenced by portTASK_FUNCTION().
#define comRX_BLOCK_TIME ( ( portTickType ) 0xffff ) |
Referenced by portTASK_FUNCTION().
#define comRX_LED_OFFSET ( 1 ) |
Referenced by portTASK_FUNCTION().
#define comSTACK_SIZE configMINIMAL_STACK_SIZE |
Referenced by vAltStartComTestTasks().
#define comTOTAL_PERMISSIBLE_ERRORS ( 2 ) |
Referenced by portTASK_FUNCTION().
#define comTX_LED_OFFSET ( 0 ) |
Referenced by portTASK_FUNCTION().
#define comTX_MAX_BLOCK_TIME ( ( portTickType ) 0x96 ) |
Referenced by portTASK_FUNCTION().
#define comTX_MIN_BLOCK_TIME ( ( portTickType ) 0x32 ) |
Referenced by portTASK_FUNCTION().
|
static |
|
static |
|
static |
|
static |
void vAltStartComTestTasks | ( | unsigned portBASE_TYPE | uxPriority, |
unsigned long | ulBaudRate, | ||
unsigned portBASE_TYPE | uxLED | ||
) |
References comBUFFER_LEN, comSTACK_SIZE, NULL, uxBaseLED, xSerialPortInitMinimal(), and xTaskCreate.
Referenced by main().
portBASE_TYPE xAreComTestTasksStillRunning | ( | void | ) |
References comINITIAL_RX_COUNT_VALUE, pdFALSE, pdTRUE, and uxRxLoops.
Referenced by prvCheckOtherTasksAreStillRunning().
|
static |
Referenced by portTASK_FUNCTION(), and vAltStartComTestTasks().
|
static |
Referenced by portTASK_FUNCTION(), and xAreComTestTasksStillRunning().
|
static |
Referenced by portTASK_FUNCTION().