Microchip® Advanced Software Framework

dsp_debug_print.c File Reference
#include "dsp.h"
#include "dsp_debug.h"
#include "dsp_debug_shared.h"

Functions

void dsp16_debug_print (dsp16_t n)
 This functions permits to print a dsp16_t typed number. More...
 
void dsp16_debug_print_complex (dsp16_complex_t *n)
 This functions permits to print a dsp16_complex_t typed number. More...
 
void dsp16_debug_print_complex_vect (dsp16_complex_t *vect, int size)
 This functions permits to print a dsp16_complex_t typed vector. More...
 
void dsp16_debug_print_vect (dsp16_t *vect, int size)
 This functions permits to print a dsp16_t typed vector. More...
 
void dsp32_debug_print (dsp32_t n)
 This functions permits to print a dsp32_t typed number. More...
 
void dsp32_debug_print_complex (dsp32_complex_t *n)
 This functions permits to print a dsp32_complex_t typed number. More...
 
void dsp32_debug_print_complex_vect (dsp32_complex_t *vect, int size)
 This functions permits to print a dsp32_complex_t typed vector. More...
 
void dsp32_debug_print_vect (dsp32_t *vect, int size)
 This functions permits to print a dsp32_t typed vector. More...
 
void dsp_debug_initialization__ (char *date, char *time, int fosc)
 
void dsp_debug_print (int nb_bits, int q, int n)
 Generic function to print all kind of Q formatted numbers. More...
 
void dsp_debug_print_complex (int nb_bits, int q, int real, int imag)
 Generic function to print all kind of complex Q formatted numbers. More...
 
void dsp_debug_print_fct (char *str)
 This function is used to print a string through the peripheral used by the debugging module. More...
 
char * dsp_debug_print_si (int n)
 
char * dsp_debug_print_ui (unsigned int n)
 
int dsp_debug_sprint (char **out, int nb_bits, int q, int i)
 Generic function to print all kind of Q formatted numbers. More...
 
int dsp_debug_sprint_after_radix (char **out, unsigned int num, unsigned int den, int nb_digits)
 This functions permits to copy the digits after the radix of a division's result in the specified buffer. More...
 
int dsp_debug_sprint_fct (char **out, char *str)
 Print a string inside a buffer. More...
 

Variables

char dsp_debug_buffer [DSP_DEBUG_BUFFER_SIZE]
 Shared buffer to store temporary data. More...
 

void dsp_debug_initialization__ ( char *  date,
char *  time,
int  fosc 
)

References dsp_debug_init().

char * dsp_debug_print_si ( int  n)

References dsp_debug_print_ui().

int dsp_debug_sprint_fct ( char **  out,
char *  str 
)

Print a string inside a buffer.

References n.

Referenced by dsp_debug_sprint(), and dsp_debug_sprint_after_radix().

char dsp_debug_buffer[DSP_DEBUG_BUFFER_SIZE]