Microchip® Advanced Software Framework

dsp_debug_shared.h File Reference
#define DSP_DEBUG_BUFFER_SIZE   256
 For internal computations only. More...
 
char dsp_debug_buffer [DSP_DEBUG_BUFFER_SIZE]
 Shared buffer to store temporary data. More...
 
int dsp_debug_sprint_fct (char **out, char *str)
 Print a string inside a buffer. More...
 

#define DSP_DEBUG_BUFFER_SIZE   256

For internal computations only.

The size of the temporary buffer

int dsp_debug_sprint_fct ( char **  out,
char *  str 
)

Print a string inside a buffer.

References n.

Referenced by dsp_debug_sprint(), and dsp_debug_sprint_after_radix().

char dsp_debug_buffer[DSP_DEBUG_BUFFER_SIZE]