Macros | |
#define | EXT_SM_SIZE 17 |
SMC Peripheral Memory Size in log2(Bytes) More... | |
#define | NCS_CONTROLLED_READ false |
Whether read is controlled by NCS or by NRD. More... | |
#define | NCS_CONTROLLED_WRITE false |
Whether write is controlled by NCS or by NWE. More... | |
#define | NCS_RD_HOLD 0 |
Unit: ns. More... | |
#define | NCS_RD_PULSE 82 |
Unit: ns. More... | |
#define | NCS_RD_SETUP 0 |
Unit: ns. More... | |
#define | NCS_WR_HOLD 82 |
Unit: ns. More... | |
#define | NCS_WR_PULSE 82 |
Unit: ns. More... | |
#define | NCS_WR_SETUP 0 |
Unit: ns. More... | |
#define | NRD_CYCLE Max((NCS_RD_SETUP + NCS_RD_PULSE + NCS_RD_HOLD),(NRD_SETUP + NRD_PULSE + NRD_HOLD)) |
#define | NRD_HOLD 0 |
#define | NRD_PULSE 82 |
Unit: ns. More... | |
#define | NRD_SETUP 0 |
Unit: ns. More... | |
#define | NWAIT_MODE AVR32_SMC_EXNW_MODE_DISABLED |
Whether to use the NWAIT pin. More... | |
#define | NWE_CYCLE Max((NCS_WR_SETUP + NCS_WR_PULSE + NCS_WR_HOLD),(NWE_SETUP + NWE_PULSE + NWE_HOLD)) |
#define | NWE_HOLD 82 |
#define | NWE_PULSE 82 |
Unit: ns. More... | |
#define | NWE_SETUP 0 |
Unit: ns. More... | |
#define | PAGE_MODE false |
#define | PAGE_SIZE 0 |
#define | SMC_8_BIT_CHIPS false |
Whether 8-bit SM chips are connected on the SMC. More... | |
#define | SMC_DBW 16 |
SMC Data Bus Width. More... | |
#define | TDF_CYCLES 0 |
#define | TDF_OPTIM false |
#define EXT_SM_SIZE 17 |
SMC Peripheral Memory Size in log2(Bytes)
#define NCS_CONTROLLED_READ false |
Whether read is controlled by NCS or by NRD.
#define NCS_CONTROLLED_WRITE false |
Whether write is controlled by NCS or by NWE.
#define NCS_RD_HOLD 0 |
Unit: ns.
#define NCS_RD_PULSE 82 |
Unit: ns.
#define NCS_RD_SETUP 0 |
Unit: ns.
#define NCS_WR_HOLD 82 |
Unit: ns.
#define NCS_WR_PULSE 82 |
Unit: ns.
#define NCS_WR_SETUP 0 |
Unit: ns.
#define NRD_CYCLE Max((NCS_RD_SETUP + NCS_RD_PULSE + NCS_RD_HOLD),(NRD_SETUP + NRD_PULSE + NRD_HOLD)) |
#define NRD_HOLD 0 |
#define NRD_PULSE 82 |
Unit: ns.
#define NRD_SETUP 0 |
Unit: ns.
#define NWAIT_MODE AVR32_SMC_EXNW_MODE_DISABLED |
Whether to use the NWAIT pin.
#define NWE_CYCLE Max((NCS_WR_SETUP + NCS_WR_PULSE + NCS_WR_HOLD),(NWE_SETUP + NWE_PULSE + NWE_HOLD)) |
#define NWE_HOLD 82 |
#define NWE_PULSE 82 |
Unit: ns.
#define NWE_SETUP 0 |
Unit: ns.
#define PAGE_MODE false |
#define PAGE_SIZE 0 |
#define SMC_8_BIT_CHIPS false |
Whether 8-bit SM chips are connected on the SMC.
#define SMC_DBW 16 |
SMC Data Bus Width.
#define TDF_CYCLES 0 |
#define TDF_OPTIM false |