Microchip® Advanced Software Framework

usb_host_user.h File Reference
#include "conf_usb.h"

Macros

#define OFFSET_FIELD_DESCRIPTOR_SUBTYPE   2
 

Functions

bool host_user_check_class (const uint8_t *)
 This function is called by the standard USB host_check_class() function when the Host is analyzing the configuration descriptor previously sent by a USB Device. More...
 
void host_user_check_class_init (void)
 Initialization. More...
 

#define OFFSET_FIELD_DESCRIPTOR_SUBTYPE   2

Referenced by host_user_check_class().