Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
USB host specific requests

Functions

bool host_user_check_class (const uint8_t *)
 This function is called by the standard USB host_check_class() function when the Host is analyzing the configuration descriptor previously sent by a USB Device. More...
 
void host_user_check_class_init (void)
 Initialization. More...
 

void host_user_check_class_init ( void  )

Initialization.

References n_interface, and state.