#include <asf.h>
#include "conf_example.h"
Functions | |
int | main (void) |
Main application entry point - init and loop to display ADC values. More... | |
Variables | |
const gpio_map_t | ADC_GPIO_MAP |
GPIO pin/adc-function map. More... | |
int main | ( | void | ) |
Main application entry point - init and loop to display ADC values.
References adc_configure(), adc_enable(), adc_get_value(), adc_start(), delay_ms, gpio_enable_module(), init_dbg_rs232(), print_dbg(), print_dbg_hex(), sysclk_get_cpu_hz(), and sysclk_init().
const gpio_map_t ADC_GPIO_MAP |