This module provides simple loop-based delay routines for those applications requiring a brief wait during execution.
Common API for UC3, XMEGA, and AVR MEGA.
Macros | |
#define | delay_init(fcpu_hz) |
Initialize the delay driver. More... | |
#define | delay_ms(delay) ((delay) ? cpu_delay_ms(delay, F_CPU) : cpu_delay_us(1, F_CPU)) |
Delay in milliseconds. More... | |
#define | delay_s(delay) ((delay) ? cpu_delay_ms(1000 * delay, F_CPU) : cpu_delay_us(1, F_CPU)) |
Delay in seconds. More... | |
#define | delay_us(delay) ((delay) ? cpu_delay_us(delay, F_CPU) : cpu_delay_us(1, F_CPU)) |
Delay in microseconds. More... | |
#define | F_CPU sysclk_get_cpu_hz() |
MCU Clock Frequency (Hertz) More... | |
#define delay_init | ( | fcpu_hz | ) |
Initialize the delay driver.
fcpu_hz | CPU frequency in Hz |
The functions in this module call sysclk_get_cpu_hz() function to obtain the system clock frequency.
Referenced by gui_init(), and main().
#define delay_ms | ( | delay | ) | ((delay) ? cpu_delay_ms(delay, F_CPU) : cpu_delay_us(1, F_CPU)) |
Delay in milliseconds.
delay | Delay in milliseconds |
Referenced by bmp_eoc_wait(), bmp_get_ut(), COMPILER_PACK_SET(), erase_block(), hmc5883l_calibrate(), hmc5883l_selftest(), ili9341_exit_standby(), ili9341_reset_display(), imu3000_set_state(), itg3200_set_state(), kxtf9_init(), kxtf9_set_state(), main(), main_detach(), main_otg_init(), main_test20(), main_test21(), main_test8(), main_usb_wait_reset_start(), main_usb_wait_sof(), mxt_init(), nand_flash_raw_initialize(), prompt_user(), run_test_downstream(), run_test_downstream_disconnection(), sensor_platform_init(), usr_mcps_data_conf(), and wait_for_switches().
#define delay_s | ( | delay | ) | ((delay) ? cpu_delay_ms(1000 * delay, F_CPU) : cpu_delay_us(1, F_CPU)) |
Delay in seconds.
delay | Delay in seconds |
#define delay_us | ( | delay | ) | ((delay) ? cpu_delay_us(delay, F_CPU) : cpu_delay_us(1, F_CPU)) |
Delay in microseconds.
delay | Delay in microseconds |
Referenced by app_alert(), nand_flash_raw_read_id(), nand_flash_raw_read_page(), PhyReset(), qt_hardware_reset(), qt_read_regs(), qt_write_regs(), sal_aes_wrrd(), trx_aes_wrrd(), and trx_sram_read().
#define F_CPU sysclk_get_cpu_hz() |
MCU Clock Frequency (Hertz)