Clock system example 3.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
#include <gpio.h>
#include <pll.h>
#include <sysclk.h>
#include <delay.h>
#include <conf_example3.h>
Functions | |
ISR (timer_irq_handler, AVR32_TC0_IRQ_GROUP, 3) | |
int | main (void) |
static void | wait_for_switches (void) |
ISR | ( | timer_irq_handler | , |
AVR32_TC0_IRQ_GROUP | , | ||
3 | |||
) |
References gpio_toggle_pin().
int main | ( | void | ) |
References board_init(), BOARD_OSC0_HZ, Enable_global_interrupt, irq_initialize_vectors, irq_register_handler, pll_config_init(), pll_disable(), pll_enable(), PLL_SRC_OSC0, pll_wait_for_lock(), sysclk_enable_pba_module(), sysclk_init(), sysclk_set_prescalers(), sysclk_set_source(), SYSCLK_SRC_OSC0, SYSCLK_SRC_PLL0, SYSCLK_SRC_RCSYS, SYSCLK_TC0, and wait_for_switches().
|
static |
References delay_ms, gpio_pin_is_high(), and gpio_pin_is_low().
Referenced by main().