#include "pm.h"
Macros | |
#define | APPLI_CPU_SPEED 66000000 |
#define | APPLI_PBA_SPEED 66000000 |
USART Used for STDIO | |
#define | STDIO_USART DBG_USART |
#define | STDIO_USART_RX_PIN DBG_USART_RX_PIN |
#define | STDIO_USART_RX_FUNCTION DBG_USART_RX_FUNCTION |
#define | STDIO_USART_TX_PIN DBG_USART_TX_PIN |
#define | STDIO_USART_TX_FUNCTION DBG_USART_TX_FUNCTION |
#define | STDIO_USART_IRQ AVR32_USART0_IRQ |
#define | STDIO_USART_BAUDRATE DBG_USART_BAUDRATE |
Variables | |
pm_freq_param_t | pm_freq_param |
#define APPLI_CPU_SPEED 66000000 |
#define APPLI_PBA_SPEED 66000000 |
Referenced by init_stdio().
#define STDIO_USART DBG_USART |
#define STDIO_USART_BAUDRATE DBG_USART_BAUDRATE |
#define STDIO_USART_IRQ AVR32_USART0_IRQ |
#define STDIO_USART_RX_FUNCTION DBG_USART_RX_FUNCTION |
#define STDIO_USART_RX_PIN DBG_USART_RX_PIN |
#define STDIO_USART_TX_FUNCTION DBG_USART_TX_FUNCTION |
#define STDIO_USART_TX_PIN DBG_USART_TX_PIN |
pm_freq_param_t pm_freq_param |
Referenced by main(), and mmi_task().