Microchip® Advanced Software Framework

et024006dhu_example.c File Reference
#include "board.h"
#include "gpio.h"
#include "power_clocks_lib.h"
#include "et024006dhu.h"
#include "delay.h"
#include "avr32_logo.h"
#include "conf_clock.h"
#include "pwm.h"

Functions

int main (void)
 
static void tft_bl_init (void)
 

Variables

avr32_pwm_channel_t pwm_channel6
 

static void tft_bl_init ( void  )
static

References opt, and pwm_channel6.

Referenced by main().

avr32_pwm_channel_t pwm_channel6
Initial value:
= {
.cdty = 0,
.cprd = 100
}

Referenced by main(), and tft_bl_init().