Microchip® Advanced Software Framework

applications/evk1101-control-panel/device_mass_storage_task.h File Reference
#include "conf_usb.h"

Functions

void device_mass_storage_task (void)
 Entry point of the device mass-storage task management. More...
 
void device_mass_storage_task_init (void)
 This function initializes the hardware/software resources required for device mass-storage task. More...
 
void usb_sof_action (void)
 usb_sof_action More...
 

void device_mass_storage_task ( void  )

Entry point of the device mass-storage task management.

This function links the device mass-storage SCSI commands to the USB bus.

void device_mass_storage_task_init ( void  )

This function initializes the hardware/software resources required for device mass-storage task.