Microchip® Advanced Software Framework

evk1101-control-panel Directory Reference

Directories

directory  actuators
 
directory  conf
 
directory  docsrc
 
directory  enum
 
directory  sensors
 

Files

file  device_ctrl_panel_task.c
 
file  device_ctrl_panel_task.h
 
file  applications/evk1101-control-panel/device_mass_storage_task.c
 
file  applications/evk1101-control-panel/device_mass_storage_task.h
 
file  avr32/applications/evk1101-control-panel/FreeRTOSConfig.h
 
file  avr32/applications/evk1101-control-panel/main.c
 Main file of the USB Full custom example.