Initialization of memories Specific AVR UC3 functions to initialize memories.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | memories_initialization (void) |
Initialize the memories used by examples. More... | |
void memories_initialization | ( | void | ) |
Initialize the memories used by examples.
References at45dbx_init(), spi_options_t::reg, SD_MMC_SPI_BITS, sd_mmc_spi_init(), SD_MMC_SPI_MASTER_SPEED, spi_enable(), spi_initMaster(), spi_is_enabled(), spi_selectionMode(), sysclk_enable_hsb_module(), sysclk_enable_pbb_module(), sysclk_enable_peripheral_clock(), sysclk_get_cpu_hz(), sysclk_get_pba_hz(), sysclk_get_pbb_hz(), and SYSCLK_HMATRIX.