Files | |
file | common/services/usb/class/composite/device/example4/conf_usb.h |
USB configuration file. | |
file | common/services/usb/class/composite/device/example4/main.c |
Main functions for USB composite example. | |
file | composite/device/example4/main.h |
Declaration of main function used by Composite example 4. | |
file | composite/device/example4/memories_initialization_uc3.c |
Initialization of memories Specific AVR UC3 functions to initialize memories. | |
file | composite/device/example4/uart.h |
UART functions. | |
file | composite/device/example4/uart_uc3.c |
UART functions. | |
file | composite/device/example4/ui.h |
Common User Interface for USB application. | |