Microchip® Advanced Software Framework

freqm.c File Reference

AVR UC3 Frequency Meter (FREQM) driver.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <avr32/io.h>
#include "freqm.h"

Functions

status_code_t freqm_get_result (uint32_t *result, uint32_t ref_clk_hz)
 Get result from measurement. More...
 
status_code_t freqm_write_config (uint32_t ref_clk, uint32_t msr_clk, uint8_t duration)
 FREQM Configuration. More...