Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
UC3 C0/C1/C2 Documentation

Introduction

This documentation has been automatically generated, and documents the source code found in the Microchip Advanced Software Framework (ASF).

API

ACIFA - Analog Comparator Interface
ADCIFA - ADC Interface A
AST - Asynchronous Timer
AT25DFx SerialFlash
AT42QT1060 - UC3 A3/A4/C/L implementation
AT45DBX DataFlash (from ASF ver. 1)
Atmel QTouch Library 4.4 for QTouch Method in AVR UC3 devices
Calendar functionality
CAN software stack
CANIF - Control Area Network Interface
Chip Reset Cause Access - UC3 implementation
CPU Cycle Counter
CPU Reset Cause
CPU SAU - Secure Access Unit
DACIFB - DAC Interface B
Debug macros and functions
Delay routines
DLMALLOC - Dynamic memory allocation
DSP - Digital signal processing library - Source
EBI Static Memory Controller (SMC)
EEPROM AT24Cxx
EIC - External Interrupt Controller
External oscillator frequency detection
FAT file system with navigation filtered in flat mode
FIFO - First-In-First-Out circular buffer
FLASHC - Flash Controller
FREQM - Frequency Meter
Generic board support
GFX Color - System Font
GPIO - General-Purpose Input/Output
Graphical Widget Library Toolkit
IISC - Inter-IC Sound Controller
IJG JPEG Decoder
INTC - Interrupt Controller
Interrupt management - UC3 implementation
IOPORT - General purpose I/O service
LCD - ILI9341 Display Controller
LCD Display - ET024006DHU
LIN software stack
LodePNG PNG Decoder
MACB - Ethernet MAC
maXTouch - mXT143E Controller
MDMA - Memory DMA Controller
MEMBAG Memory Bag Allocator
Memory Control Access Interface
MPU - Memory Protection Unit
NVM - Non volatile memory access
PDCA - Peripheral DMA Controller
Peripheral Event Controller (PEVC) Driver
PM Power Manager - UC3 C0/C1/C2 implementation
PolarSSL - Small Cryptographic and SSL/TLS Library
PWM - UC3C implementation
QDEC - Quadrature Decoder
QT1081 QTouch sensor
QT60168 16-key QMatrix touch sensor
QTouch Sensor with I2C interface
Resistive Touch driver
SCIF System Control Interface - UC3C implementation
SD/MMC card access using SPI
SD/MMC stack on SPI interface
SDRAM MT48LC16M16A2TG7E
Sensors - ATAVRSBIN2 Sensor Board
Sensors - Sensor Device Stack - UC3 implementation
Serial I/O - Host using UART
Serial I/O - Host using USB
Serial I/O - NCP Using UART
Sleep manager - UC3 implementation
SPI - Common Standard SPI
SPI - Serial Peripheral Interface
Standard serial I/O (stdio) - UC3 implementation
System Clock Control - UC3 C implementation
TC - Timer/Counter
TWI - Two-Wire Interface - UC3 A3/A4/C/D/L implementation
TWI - Two-Wire Master Interface
TWI - Two-Wire Slave Interface
Unit test framework - UC3 implementation
USART - Serial interface - UC3 implementation
USART - Universal Synchronous/Asynchronous Receiver/Transmitter
USART Debug strings
USB Composite Device
USB Device CDC
USB Device CDC Standard I/O (stdio)
USB Device HID generic
USB Device HID keyboard
USB Device HID mouse
USB Device HID multi-touch
USB Device Mass Storage Class
USB Device PHDC
USB Device Vendor Class
USB Host Communication Device Class
USB Host HID mouse
USB Host Mass Storage Class
USB Host Multiple classes
USB Host Vendor
Virtual Memory in RAM
WDT Watchdog Timer - UC3 C/L implementation

License

Unless otherwise noted, the applicable license is found here.

Contact Information

For further information, visit Microchip Support.