The UHI provides a common API for all classes, and this is used by UHC for the main control of USB host interface.
Modules | |
Related Project(s) | |
In this section you can find all the projects related to the USB Host Interface (UHI). | |
UHI for Mass Storage Class | |
Common APIs used by high level application to use this USB host class. | |
UHI for Communication Device Class | |
Common APIs used by high level application to use this USB host class. | |
UHI for Human Interface Device Mouse Class | |
Common APIs used by high level application to use this USB host class. | |
UHI for Vendor Class | |
Common APIs used by high level application to use this USB host class. | |
Data Structures | |
struct | uhi_api_t |
UHI API. More... | |