Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
[detail level 12]
oNmath
oC_AVR32_RxTdDescriptor
oC_AVR32_TxTdDescriptor
oC_ssl_context
oC_ssl_session
oC_x509_buf
oC_x509_cert
oC_x509_crl
oC_x509_crl_entry
oC_x509_name
oC_x509_node
oC_x509_raw
oC_x509_time
oCadcifa_opt_tParameters for the ADCIFA peripheral
oCadcifa_sequencer_conversion_opt_tParameters for an conversion in the Sequencer
oCadcifa_sequencer_opt_tParameters for the configuration of the Sequencer
oCadcifa_window_monitor_opt_tParameters for the windows monitor mode
oCaes_contextAES context structure
oCangle_t
oCarc4_contextARC4 context structure
oCast_calendar_tInput when initializing AST in calendar mode
oCat25_cmdSerialFlash transfers request prepared by the AT25 driver
oCat42qt1060_data
oCavr32_usbc_ctr_sta_bk_t
oCavr32_usbc_ctr_sta_t
oCavr32_usbc_pcksize_bk_t
oCavr32_usbc_udesc_bk_ctrl_stat_t
oCavr32_usbc_udesc_ep_ctrl_stat_t
oCavr32_usbc_udesc_sizes_t
oCbacking_store_struct
oCbitread_perm_state
oCbitread_working_state
oCBLOCKING_QUEUE_PARAMETERS
oCbma_axis10_tBosch 10-bit Axis Data Format
oCbma_axis14_tBosch 14-bit Axis Data Format
oCbma_axis8_tBosch 8-bit Axis Data Format
oCbmp_caldata_tBMP085 & BMP180 calibration coeffs
oCbox
oCbsp_intc_handler
oCbus_desc_tPlatform Bus Interface Descriptor
oCc_derived_tbl
oCcal_data_tSensor calibration data
oCcalendar_dateCalendar structure to hold a date
oCcamellia_contextCAMELLIA context structure
oCcan_mob_t
oCcan_msg_t
oCcdjpeg_progress_mgr
oCcjpeg_source_struct
oCcorCoRoutineControlBlock
oCCOUNT_SEM_STRUCT
oCcurrent_level_tProximity sensor LED current table (mA, register field value)
oCd_derived_tbl
oCdacifb_channel_opt_tParameters for the configuration of the channel
oCdacifb_opt_tParameters for the DACIFB
oCdes3_contextTriple-DES context structure
oCdes_contextDES context structure
oCdfu_file_suffix_tDFU File Suffix
oCdfu_status_tDFU Status
oCdhm_context
oCdjpeg_dest_struct
oCdsp16_complex_t16-bit complex signed fixed point type
oCdsp16_resampling_options_tOptions to attribute to the resampling algorithm
oCdsp32_complex_t32-bit complex signed fixed point type
oCdsp_resampling_context_tThis structure is used to store the context of streaming information during resampling process
oCdsp_resampling_tThis structure is used to store the context of a resampling process
oCebi_test_paramsEBI test parameters
oCeic_options_tConfiguration parameters of the EIC module
oCethernetifHelper struct to hold private data used to operate your ethernet interface
oCfifo_descFIFO descriptor used by FIFO driver
oCflip_msg_v1_tFLIP message structure
oCflip_msg_v2_tFLIP message structure
oCfontStorage structure for font meta data
oCFs_clusterlist_cacheStructure to store the cluster list cache
oCFs_file_segment
oCFs_index
oCFs_managementStructure to save the variables frequently used by file system mounted
oCFs_management_entryStructure to save the frequently variables of file system mounted
oCFs_management_fastStructure to save the variables very frequently used by file system mounted
oCFs_rootdirUnion to define a root directory
oCFs_sector_cacheStructure to store the information about sector cache (=last sector read or write on disk)
oCFs_segmentStructure to define a segment
oCgenclk_configHardware representation of a set of generic clock parameters
oCgfx_bitmapStorage structure for bitmap pixel data and metadata
oCgpio_map_tA type definition of pins and modules connectivity
oCgui_boxLocal structure definition for box
oChavege_stateHAVEGE state structure
oChmc588l_axis_tHMC 5883l axis data format
oChr_timeTimer structure
oChuff_entropy_decoder
oChuff_entropy_encoder
oCHuffmanTree
oCiisc_opt_tIISC configuration struct
oCimu3000_event_t
oCisp_mem_bootloader_tMemory bootloader structure
oCisp_mem_tMemory API definition
oCisp_mems_tMemories list structure
oCitg3200_event_tInterrupt Service Routine Data Descriptor
oCJHUFF_TBL
oCjpeg_c_coef_controller
oCjpeg_c_main_controller
oCjpeg_c_prep_controller
oCjpeg_color_converter
oCjpeg_color_deconverter
oCjpeg_color_quantizer
oCjpeg_common_struct
oCjpeg_comp_master
oCjpeg_component_info
oCjpeg_compress_struct
oCjpeg_d_coef_controller
oCjpeg_d_main_controller
oCjpeg_d_post_controller
oCjpeg_decomp_master
oCjpeg_decompress_struct
oCjpeg_destination_mgr
oCjpeg_downsampler
oCjpeg_entropy_decoder
oCjpeg_entropy_encoder
oCjpeg_error_mgr
oCjpeg_forward_dct
oCjpeg_input_controller
oCjpeg_inverse_dct
oCjpeg_marker_reader
oCjpeg_marker_struct
oCjpeg_marker_writer
oCjpeg_memory_mgr
oCjpeg_progress_mgr
oCjpeg_scan_info
oCjpeg_source_mgr
oCjpeg_transform_info
oCjpeg_upsampler
oCJQUANT_TBL
oCjvirt_barray_control
oCjvirt_sarray_control
oCkxtf9_axis_tKXTF9 Axis Data Format
oClarge_pool_struct
oCLodePNG_Decoder
oCLodePNG_DecodeSettings
oCLodePNG_InfoColor
oCLodePNG_InfoPng
oCLodePNG_InfoRaw
oCLodePNG_IText
oCLodePNG_Text
oCLodePNG_Time
oCLodePNG_UnknownChunks
oCLodeZlib_DecompressSettings
oCmacb_packet_t
oCmallinfo
oCmalloc_chunk
oCmalloc_params
oCmalloc_segment
oCmalloc_state
oCmalloc_tree_chunk
oCmd2_contextMD2 context structure
oCmd4_contextMD4 context structure
oCmd5_contextMD5 context structure
oCmdma_descriptor_tMDMA Descriptor Structure Definition
oCmdma_interrupt_tMDMA interrupts
oCmdma_opt_tMDMA Option Settings
oCmemThe heap is made up as a list of structs of this type
oCmembagInternal structure used by membag to keep track of memory, with maximum 32 blocks per membag
oCmemp
oCmpiMPI structure
oCmpu_entry_t
oCmultiplier_table
oCmxt_conf_messageprocessor_t5Object message
oCmxt_deviceMaXTouch device information data container struct
oCmxt_gen_commandprocessor_t6Commandprocessor T6 object
oCmxt_info_objectIdentification header
oCmxt_objectObject table entry
oCmxt_report_id_mapMap of the report ID vs object type and instance
oCmxt_touch_eventTouch event struct
oCmy_coef_controller
oCmy_color_converter
oCmy_color_deconverter
oCmy_comp_master
oCmy_cquantizer
oCmy_decomp_master
oCmy_downsampler
oCmy_fdct_controller
oCmy_idct_controller
oCmy_input_controller
oCmy_main_controller
oCmy_marker_reader
oCmy_marker_writer
oCmy_memory_mgr
oCmy_post_controller
oCmy_prep_controller
oCmy_upsampler
oCNavauto_mov_bitfield_status
oCNavauto_mov_stateStructure to store the status from function navauto_mov()
oCnetbuf
oCnetifGeneric data structure used for all lwIP network interfaces
oCnvram_data_tStructure type containing variables to store in NVRAM using a specific memory map
oCos_tcb
oCpbuf
oCpdca_channel_options_tPDCA channel options
oCpevc_evs_opt_tParameters of a channel Event Shaper (for channels with asynchronous and external inputs)
oCphuff_entropy_decoder
oCpll_configHardware-specific representation of PLL configuration
oCpwm_compare_opt_t
oCpwm_opt_tInput parameters when initializing a PWM channel
oCpwm_output_override_opt_t
oCqdec_interrupt_tQDEC interrupts
oCqdec_quadrature_decoder_opt_tParameters when initializing a QDEC in Quadrature Decoder mode
oCqdec_timer_opt_tParameters when initializing a QDEC in Counter mode
oCqt60168_key_cfg_t
oCqt60168_setups_block_t
oCqt_lib_sig_info_tThis will be used to get the library information from the library
oCqt_setup_blockDefinitions for AT42QT2160 setup block
oCqt_statusStructure for QT2160 device-status, include:
oCQueueDefinition
oCrsa_contextRSA context structure
oCrtouch_calibration_matrix_structCalibration matrix coefficients, computed from three calibration points
oCrtouch_calibration_point_structInfo for one calibration point, raw samples and actual panel position
oCrtouch_calibration_points_structCollection of the three calibration points required to compute calibration
oCrtouch_event_structUser-friendly touch event structure
oCsample_rate_tSample rate table entry
oCsau_map_tA type definition of channels and HSB memories to be mapped
oCsavable_state
oCsbc_caching_mode_pageSBC-2 Caching mode page
oCsbc_rdwr_error_recovery_mode_pageSBC-2 Read-Write Error Recovery mode page
oCsbc_read_capacity10_dataSBC-2 READ CAPACITY (10) parameter data
oCsbc_slba_block_descSBC-2 Short LBA mode parameter block descriptor
oCscif_gclk_opt_tGeneric clock generation settings
oCscif_osc32_opt_tOSC32 startup options
oCscif_osc_opt_tOSC0/OSC1 startup options
oCscif_pll_opt_tPLL0/PLL1 startup options
oCscsi_inquiry_dataSCSI Standard Inquiry data structure
oCscsi_mode_page_0_headerSCSI Page_0 Mode Page header (SPF not set)
oCscsi_mode_param_header10SCSI Mode Parameter Header used by MODE SELECT(10) and MODE SENSE(10)
oCscsi_mode_param_header6SCSI Mode Parameter Header used by MODE SELECT(6) and MODE SENSE(6)
oCscsi_request_sense_dataSCSI Standard Request sense data structure
oCsd_mmc_cardSD/MMC card information structure
oCSEMAPHORE_PARAMETERS
oCsensor_axis_vec_tSensor Axis Descriptor
oCsensor_caps_tSensor Capabilities
oCsensor_data_tSensor Data Descriptor
oCsensor_descGeneric Sensor API Descriptor
oCsensor_device_tSensor Device Driver Specific Descriptor
oCsensor_enum_callbackSensor Enumeration Handler Callback Type
oCsensor_event_callbackSensor Event Handler Callback Type
oCsensor_event_callback_tAllocate one per event type (v
oCsensor_event_data_tSensor Event Data Descriptor
oCsensor_funcs_tSensor Driver Entry Point Table
oCsensor_halSensor Platform Hardware Abstraction Descriptor
oCsensor_map_tSensor Operational Capabilities Descriptors
oCsensor_orient_tSensor Orientation Descriptor
oCsensor_tap_params_tSensor Tap Event Parameters
oCsensor_threshold_desc_tSensor Threshold Descriptor
oCsha1_contextSHA-1 context structure
oCsha2_contextSHA-256 context structure
oCsha4_contextSHA-512 context structure
oCsmall_pool_struct
oCspc_control_page_info_execptSPC-2 Informational exceptions control page See chapter 8.3.8
oCspi_devicePolled SPI device definition
oCspi_options_tOption structure for SPI channels
oCsswt_cbStruct used for sys_sem_wait_timeout() to tell wether the time has run out or the semaphore has really become available
oCst_fs_clusterStructure to store cluster information
oCSt_id3size
oCSt_id3ver
oCst_lin_messageThis structure allows to handle a LIN message and, at the end of the received/transmitted message, allows to call a function associated to this message, the update or the capture of "signals"
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCsys_timeo
oCsys_timeouts
oCt_cpu_timeStructure holding private information, automatically initialized by the cpu_set_timeout() function
oCtag_qt_touch_lib_config_data_tPost processing configuration data that is received from the debug interface
oCtag_qt_touch_lib_measure_data_tMeasured touch data that is sent for the debugging and fine tunning
oCtag_qt_touch_status_tThe state of the library sensors
oCtag_sensor_t
oCtc_capture_opt_tParameters when initializing a timer/counter in capture mode
oCtc_interrupt_tTimer/counter interrupts
oCtc_waveform_opt_tParameters when initializing a timer/counter in waveform mode
oCtcpip_msg
oCtest_caseA test case
oCtest_suiteA test suite
oCTimeoutlistPerThread
oCtskTaskControlBlock
oCTT2BFBtSettings
oCTT2BFCallSettings
oCTT2BFDeviceInfo
oCTT2BFDunSettings
oCTT2BFFileIo
oCTT2BFFileOpen
oCTT2BFFileParam
oCTT2BFFileSettings
oCTT2BFLowPowerParameters
oCTT2BFPimInitialCharEntry
oCTT2BFPimParam
oCTT2BFPimParamAddVc
oCTT2BFPimParamAddVcData
oCTT2BFPimParamAtContact
oCTT2BFPimParamGetPb
oCTT2BFPimParamIo
oCTT2BFPimSettings
oCTT2BFSyncSettings
oCtwim_options_tInput parameters when initializing the twim module mode
oCtwim_package_tInformation concerning the data transmission
oCtwim_transfer_tInformation concerning the data transmission
oCtwis_options_tInput parameters when initializing the twi module mode
oCtwis_package_tInformation concerning the data transmission
oCtwis_slave_fct_tPointer on TWI slave user specific application routines
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_pm_cfdctrl_t
oCu_avr32_pm_cpusel_t
oCu_avr32_pm_pbasel_t
oCu_avr32_pm_pbbsel_t
oCu_avr32_pm_pbcsel_t
oCu_avr32_scif_oscctrl32_t
oCu_avr32_scif_oscctrl_t
oCu_avr32_scif_pll_t
oCu_avr32_spi_cr_t
oCu_avr32_spi_csr_t
oCu_avr32_spi_idr_t
oCu_avr32_spi_ier_t
oCu_avr32_spi_mr_t
oCu_avr32_spi_tdr_t
oCucvector
oCudc_config_speed_tConfiguration descriptor and UDI link for one USB speed
oCudc_config_tAll information about the USB Device
oCudc_desc_tStructure for USB Device Configuration Descriptor
oCudc_string_desc_tUSB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure
oCudd_ctrl_request_tGlobal variable to give and record information of the setup request management
oCudi_api_tUDI API
oCudi_cdc_comm_desc_tCommunication Class interface descriptor
oCudi_cdc_data_desc_tData Class interface descriptor
oCudi_dfu_atmel_desc_tInterface descriptor structure for Atmel DFU
oCudi_hid_generic_desc_tInterface descriptor structure for HID generic
oCudi_hid_generic_report_desc_tReport descriptor for HID generic
oCudi_hid_kbd_desc_tInterface descriptor structure for HID keyboard
oCudi_hid_kbd_report_desc_tReport descriptor for HID keyboard
oCudi_hid_mouse_desc_tInterface descriptor structure for HID mouse
oCudi_hid_mouse_report_desc_tReport descriptor for HID mouse
oCudi_hid_multi_touch_desc_tInterface descriptor structure for HID multi-touch
oCudi_hid_multi_touch_report_desc_tReport descriptor for HID multi-touch
oCudi_msc_desc_tInterface descriptor structure for MSC
oCudi_phdc_desc_t
oCudi_phdc_fnctext_desc_t
oCudi_phdc_metadata_t
oCudi_vendor_desc_tInterface descriptor structure for vendor Class interface
oCuhc_device_tStructure to store device information
oCuhd_desc_table_t
oCuhd_pipe_job_tStructure definition to store registered jobs on a pipe
oCuhi_api_tUHI API
oCuhi_cdc_buf_tInternal buffer information
oCuhi_cdc_dev_tUSB CDC device information
oCuhi_cdc_line_tCommunication line information
oCuhi_cdc_port_tCommunication port information
oCuhi_hid_mouse_dev_t
oCuhi_msc_dev_tUSB MSC device information
oCuhi_msc_lun_tLUN structure information
oCuhi_vendor_dev_t
oCuivector
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_options_tInput parameters when initializing ISO7816 mode
oCusart_options_tInput parameters when initializing RS232 and similar modes
oCusart_spi_devicePolled SPI device definition
oCusb_association_desc_tStandard USB Interface Association Descriptor structure
oCusb_cdc_acm_desc_tCDC ACM Functional Descriptor
oCusb_cdc_call_mgmt_desc_tCDC Call Management Functional Descriptor
oCusb_cdc_control_signal_tControl signal structure
oCusb_cdc_hdr_desc_tCDC Header Functional Descriptor
oCusb_cdc_line_coding_tLine Coding structure
oCusb_cdc_notify_msg_t
oCusb_cdc_notify_serial_state_tHardware handshake support (cdc spec 1.1 chapter 6.3.5)
oCusb_cdc_union_desc_tCDC Union Functional Descriptor
oCusb_conf_desc_tStandard USB configuration descriptor structure
oCusb_desc_table_t
oCusb_dev_bos_desc_tUSB Device BOS descriptor structure
oCusb_dev_capa_ext_desc_tUSB Device Capabilities - USB 2.0 Extension Descriptor structure
oCusb_dev_desc_tStandard USB device descriptor structure
oCusb_dev_lpm_desc_tUSB Device LPM Descriptor structure
oCusb_dev_qual_desc_tStandard USB device qualifier descriptor structure
oCusb_dfu_functional_desc_tDFU Descriptor
oCusb_ep_desc_tStandard USB endpoint descriptor structure
oCusb_hid_descriptor_tHID Descriptor
oCusb_iad_desc_tStandard USB association descriptor structure
oCusb_iface_desc_tStandard USB interface descriptor structure
oCusb_msc_cbw
oCusb_msc_csw
oCusb_phdc_classfnct_desc_tPHDC Class Function Descriptor
oCusb_phdc_fnctext_desc_tPHDC Function Extension Descriptor Note: The wDevSpecializations fields must follow this struct
oCusb_phdc_fnctext_singlespec_desc_tPHDC Function Extension Descriptor with single specification
oCusb_phdc_meta_data_1_desc_t
oCusb_phdc_meta_data_desc_tPHDC Meta-Data Descriptor Note: The optional meta-data field (0 to 253B) can follow this struct
oCusb_phdc_metadata_msg_1_t
oCusb_phdc_metadata_msg_tPHDC Meta-Data Message Note: The optional meta-data field (0 to EPx_size-21) can follow this struct
oCusb_phdc_qos_desc_tPHDC QoS Descriptor
oCusb_setup_req_tA USB Device SETUP request
oCusb_str_desc_tA standard USB string descriptor structure
oCusb_str_lgid_desc_t
oCvector3_tScalar 3-dimensional vector
oCwdt_opt_tWDT startup options
oCwidget_contextWidget application context
oCwin_areaGeometric type describing an area on screen
oCwin_attributesWindow attribute data
oCwin_clip_regionGeometric type describing a clipping region, used when drawing windows
oCwin_command_eventEvent data for command events, e.g
oCwin_eventEvent data for all events
oCwin_event_queueEvent queue control struct
oCwin_keyboard_eventEvent data for all keyboard events, e.g
oCwin_pointGeometric type describing a point or vector on screen, relative or absolute
oCwin_pointer_eventEvent data for all pointer events, e.g
oCwin_windowWindow control data
oCwlif_t
oCworking_state
oCwtk_basic_frameBasic frame control struct
oCwtk_buttonThis is the button control struct
oCwtk_check_boxThis is the check box control struct
oCwtk_frameFrame control struct
oCwtk_icon_buttonThis is the icon button control struct
oCwtk_icon_groupThis is the icon button group control struct
oCwtk_labelThis is the label control struct
oCwtk_plotPlot control struct
oCwtk_progress_barProgress bar control struct
oCwtk_radio_buttonThis is the radio button control struct
oCwtk_radio_groupThis is the radio button group control struct
oCwtk_sliderSlider control struct
oCxLIST
oCxLIST_ITEM
oCxMEMORY_REGION
oCxMINI_LIST_ITEM
oCxTASK_PARAMTERS
oCxtea_contextXTEA context structure
\CxTIME_OUT