64-bit union.
#include <compiler.h>
Data Fields | |
S16 | s16 [4] |
S32 | s32 [2] |
S64 | s64 |
S8 | s8 [8] |
U16 | u16 [4] |
U32 | u32 [2] |
U64 | u64 |
U8 | u8 [8] |
S16 Union64::s16[4] |
S32 Union64::s32[2] |
S64 Union64::s64 |
S8 Union64::s8[8] |
U16 Union64::u16[4] |
U32 Union64::u32[2] |
U64 Union64::u64 |
Referenced by can_out_callback_channel0(), flashc_memcpy(), and flashc_memset64().
U8 Union64::u8[8] |
Referenced by can_example_prepare_data_to_send(), can_task(), flashc_memcpy(), flashc_memset64(), and lin_master_cb_task_ID12().