Application CAN Task Management.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | can_task (void) |
CAN Task: More... | |
void | can_task_init (void) |
void can_task | ( | void | ) |
CAN Task:
References BUFFER_LENGTH, can_example_prepare_data_to_receive(), can_example_prepare_data_to_send(), can_mob_t::can_msg, can_msg_t::data, i, message_received_on_channel0, message_transmitted_on_channel1, pCANMOB_message2, signal3_buf, and Union64::u8.
Referenced by main().
void can_task_init | ( | void | ) |
References can_example_prepare_data_to_receive(), can_example_prepare_data_to_send(), gpio_enable_module(), scif_gc_enable(), scif_gc_setup(), and SCIF_GCCTRL_OSC0.
Referenced by main().