Microchip® Advanced Software Framework

uc3c_ek-can-lin-loopbacks-demo/conf/conf_demo.h File Reference

AVR Demo Configuration File.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "board.h"
#include "conf_et024006dhu.h"
#include "conf_clock.h"

Macros

#define BUFFER_LENGTH   256
 
#define DEFAULT_SCREEN_UPDATE_FS_MS   100
 
#define INPUT1_ADC_CHANNEL   5
 
#define INPUT1_ADC_FUNCTION   AVR32_ADCIN5_FUNCTION
 
#define INPUT1_ADC_INN   AVR32_ADCIFA_INN_GNDANA
 
#define INPUT1_ADC_INP   AVR32_ADCIFA_INP_ADCIN5
 
#define INPUT1_ADC_PIN   AVR32_ADCIN5_PIN
 
#define INPUT2_ADC_CHANNEL   14
 
#define INPUT2_ADC_FUNCTION   AVR32_ADCIN14_FUNCTION
 
#define INPUT2_ADC_INN   AVR32_ADCIFA_INN_ADCIN14
 
#define INPUT2_ADC_INP   AVR32_ADCIFA_INP_GNDANA
 
#define INPUT2_ADC_PIN   AVR32_ADCIN14_PIN
 
#define NUMBER_OF_INPUTS_ADC_SEQ0   1
 
#define NUMBER_OF_INPUTS_ADC_SEQ1   1
 
#define TC_CHANNEL   0
 
#define TC_INSTANCE   &AVR32_TC0
 
#define TC_INSTANCE_IRQ   AVR32_TC0_IRQ0
 
#define TC_INSTANCE_IRQ_GROUP   AVR32_TC0_IRQ_GROUP
 

#define BUFFER_LENGTH   256
#define DEFAULT_SCREEN_UPDATE_FS_MS   100

Referenced by gui_init().

#define INPUT1_ADC_CHANNEL   5
#define INPUT1_ADC_FUNCTION   AVR32_ADCIN5_FUNCTION

Referenced by adc_process_init().

#define INPUT1_ADC_INN   AVR32_ADCIFA_INN_GNDANA
#define INPUT1_ADC_INP   AVR32_ADCIFA_INP_ADCIN5
#define INPUT1_ADC_PIN   AVR32_ADCIN5_PIN

Referenced by adc_process_init().

#define INPUT2_ADC_CHANNEL   14
#define INPUT2_ADC_FUNCTION   AVR32_ADCIN14_FUNCTION

Referenced by adc_process_init().

#define INPUT2_ADC_INN   AVR32_ADCIFA_INN_ADCIN14
#define INPUT2_ADC_INP   AVR32_ADCIFA_INP_GNDANA
#define INPUT2_ADC_PIN   AVR32_ADCIN14_PIN

Referenced by adc_process_init().

#define NUMBER_OF_INPUTS_ADC_SEQ0   1
#define NUMBER_OF_INPUTS_ADC_SEQ1   1
#define TC_CHANNEL   0
#define TC_INSTANCE   &AVR32_TC0

Referenced by tc_irq().

#define TC_INSTANCE_IRQ   AVR32_TC0_IRQ0

Referenced by start_scheduler().

#define TC_INSTANCE_IRQ_GROUP   AVR32_TC0_IRQ_GROUP