Microchip® Advanced Software Framework

uc3-bluetooth-t2bf-spp-demo/user_interface/gui/gui.h File Reference
#include "compiler.h"
#include "btypes.h"

Functions

void gui_callback (TString textToDisplay)
 GUI Callback. More...
 
void gui_init (U32 fcpu_hz, U32 fhsb_hz, U32 fpbb_hz, U32 fpba_hz)
 Initialization function of the GUI interface. More...
 

void gui_callback ( TString  textToDisplay)

GUI Callback.

Parameters
textToDisplayText to Display.

References display, gui_print(), and gui_print_default_message().

Referenced by app_engine().

void gui_init ( U32  fcpu_hz,
U32  fhsb_hz,
U32  fpbb_hz,
U32  fpba_hz 
)

Initialization function of the GUI interface.

Parameters
fcpu_hzCPU frequency.
fhsb_hzHSB frequency.
fpbb_hzPBB frequency.
fpba_hzPBA frequency.

Initialization function of the GUI interface.

References BLACK, cpu_hz, DEFAULT_SCREEN_UPDATE_FS_MS, delay_init, et024006_DrawFilledRect(), ET024006_HEIGHT, et024006_Init(), ET024006_WIDTH, gpio_set_gpio_pin(), gui_change_update_fs(), gui_clear_view(), gui_cpu_hz, and gui_print_default_message().

Referenced by app_engine(), and main().