#include <stdio.h>
#include "board.h"
#include "gui.h"
#include "gpio.h"
#include "delay.h"
#include "et024006dhu.h"
Functions | |
void | gui_callback (TString textToDisplay) |
GUI Callback. More... | |
void | gui_init (U32 fcpu_hz, U32 fhsb_hz, U32 fpbb_hz, U32 fpba_hz) |
function to configure LCD More... | |
static void | gui_print (TString textToDisplay) |
static void | gui_print_default_message (void) |
function to display default message More... | |
Variables | |
unsigned short | display = 0 |
void gui_callback | ( | TString | textToDisplay | ) |
GUI Callback.
textToDisplay | Text to Display. |
References display, gui_print(), and gui_print_default_message().
Referenced by app_engine().
function to configure LCD
Initialization function of the GUI interface.
References BLACK, cpu_hz, DEFAULT_SCREEN_UPDATE_FS_MS, delay_init, et024006_DrawFilledRect(), ET024006_HEIGHT, et024006_Init(), ET024006_WIDTH, gpio_set_gpio_pin(), gui_change_update_fs(), gui_clear_view(), gui_cpu_hz, and gui_print_default_message().
|
static |
References et024006_PrintString(), FONT6x8, i, and WHITE.
Referenced by gui_callback().
|
static |
function to display default message
References BLACK, et024006_DrawFilledRect(), ET024006_HEIGHT, et024006_PrintString(), ET024006_WIDTH, FONT6x8, and WHITE.
Referenced by gui_callback(), and gui_init().
unsigned short display = 0 |
flag set when joystick display starts to signal main function to clear this display
Referenced by app_engine(), and gui_callback().