Structure definition to store registered jobs on a pipe.
Data Fields | |
uint8_t | b_shortpacket:1 |
A short packet is requested for this job on endpoint IN. More... | |
uint8_t * | buf |
Buffer located in internal RAM to send or fill during job. More... | |
uint8_t * | buf_internal |
Internal buffer allocated in internal RAM to receive data in case of small user buffer. More... | |
iram_size_t | buf_size |
Size of buffer to send or fill. More... | |
uint8_t | busy:1 |
A job is registered on this pipe. More... | |
uhd_callback_trans_t | call_end |
Callback to call at the end of transfer. More... | |
iram_size_t | nb_trans |
Total number of transfered data on endpoint. More... | |
uint16_t | timeout |
timeout on this request (ms) More... | |
uint8_t uhd_pipe_job_t::b_shortpacket |
A short packet is requested for this job on endpoint IN.
Referenced by uhd_ep_run(), and uhd_pipe_trans_complet().
uint8_t* uhd_pipe_job_t::buf |
Buffer located in internal RAM to send or fill during job.
Referenced by uhd_ep_run(), and uhd_pipe_trans_complet().
uint8_t* uhd_pipe_job_t::buf_internal |
Internal buffer allocated in internal RAM to receive data in case of small user buffer.
Referenced by uhd_pipe_finish_job(), and uhd_pipe_trans_complet().
iram_size_t uhd_pipe_job_t::buf_size |
Size of buffer to send or fill.
Referenced by uhd_ep_run(), and uhd_pipe_trans_complet().
uint8_t uhd_pipe_job_t::busy |
A job is registered on this pipe.
Referenced by uhd_ep_run(), uhd_pipe_finish_job(), uhd_pipe_trans_complet(), and uhd_sof_interrupt().
uhd_callback_trans_t uhd_pipe_job_t::call_end |
Callback to call at the end of transfer.
Referenced by uhd_ep_run(), and uhd_pipe_finish_job().
iram_size_t uhd_pipe_job_t::nb_trans |
Total number of transfered data on endpoint.
Referenced by uhd_ep_run(), uhd_pipe_finish_job(), and uhd_pipe_trans_complet().
uint16_t uhd_pipe_job_t::timeout |
timeout on this request (ms)
Referenced by uhd_ep_run(), and uhd_sof_interrupt().