Microchip® Advanced Software Framework

qdec_interrupt_t Struct Reference

QDEC interrupts.

#include <qdec.h>

Data Fields

unsigned int cap:1
 Counter Capture Detection Mask Bit Enable. More...
 
unsigned int cmp:1
 Counter Compare Detection Mask Bit Enable. More...
 
unsigned int dirinv:1
 Count Direction Inversion Detection Mask Bit Enable. More...
 
unsigned int idexerr:1
 Index Error Detection Mask Bit Enable. More...
 
unsigned int:24
 
unsigned int ovr:1
 Count Direction Inversion Detection Mask Bit Enable. More...
 
unsigned int pcro:1
 Position Counter Roll Over Detection Mask Bit Enable. More...
 
unsigned int qepi:1
 Index Signal Detection Mask Bit Enable. More...
 
unsigned int rcro:1
 Revolution Counter Roll Over Detection Mask Bit Enable. More...
 

unsigned int qdec_interrupt_t::cap

Counter Capture Detection Mask Bit Enable.

Referenced by qdec_configure_interrupts().

unsigned int qdec_interrupt_t::cmp

Counter Compare Detection Mask Bit Enable.

Referenced by main(), and qdec_configure_interrupts().

unsigned int qdec_interrupt_t::dirinv

Count Direction Inversion Detection Mask Bit Enable.

Referenced by qdec_configure_interrupts().

unsigned int qdec_interrupt_t::idexerr

Index Error Detection Mask Bit Enable.

Referenced by qdec_configure_interrupts().

unsigned qdec_interrupt_t::int
unsigned int qdec_interrupt_t::ovr

Count Direction Inversion Detection Mask Bit Enable.

Referenced by qdec_configure_interrupts().

unsigned int qdec_interrupt_t::pcro

Position Counter Roll Over Detection Mask Bit Enable.

Referenced by qdec_configure_interrupts().

unsigned int qdec_interrupt_t::qepi

Index Signal Detection Mask Bit Enable.

Referenced by qdec_configure_interrupts().

unsigned int qdec_interrupt_t::rcro

Revolution Counter Roll Over Detection Mask Bit Enable.

Referenced by qdec_configure_interrupts().