Microchip® Advanced Software Framework

avr32_usbc_ctr_sta_t Struct Reference

#include <usbc_host.h>

Data Fields

unsigned int ep_num:4
 
unsigned int error_number_max:4
 
unsigned int error_status:8
 
unsigned int res:8
 
unsigned int res2:1
 
unsigned int uhaddr:7
 

unsigned int avr32_usbc_ctr_sta_t::ep_num
unsigned int avr32_usbc_ctr_sta_t::error_number_max
unsigned int avr32_usbc_ctr_sta_t::error_status
unsigned int avr32_usbc_ctr_sta_t::res
unsigned int avr32_usbc_ctr_sta_t::res2
unsigned int avr32_usbc_ctr_sta_t::uhaddr