Microchip® Advanced Software Framework

uhd_desc_table_t Struct Reference

#include <usbc_host.h>

Data Fields

union {
   unsigned long   pcksize_bk0
 
   struct avr32_usbc_pcksize_bk_t   PCKSIZE_BK0
 
}; 
 
union {
   unsigned long   ctr_sta_bk0
 
   struct avr32_usbc_ctr_sta_bk_t   CTR_STA_BK0
 
}; 
 
union {
   unsigned long   ctr_sta
 
   struct avr32_usbc_ctr_sta_t   CTR_STA
 
}; 
 
union {
   unsigned long   pcksize_bk1
 
   struct avr32_usbc_pcksize_bk_t   PCKSIZE_BK1
 
}; 
 
union {
   unsigned long   ctr_sta_bk1
 
   struct avr32_usbc_ctr_sta_bk_t   CTR_STA_BK1
 
}; 
 
union {
   unsigned long   ctr_sta1
 
   struct avr32_usbc_ctr_sta_t   CTR_STA1
 
   unsigned long   reserved
 
}; 
 
uint32_t * pipe_add_bank0
 
uint32_t * pipe_add_bank1
 

union { ... }
union { ... }
union { ... }
union { ... }
union { ... }
union { ... }
struct avr32_usbc_ctr_sta_t uhd_desc_table_t::CTR_STA
unsigned long uhd_desc_table_t::ctr_sta
unsigned long uhd_desc_table_t::ctr_sta1
struct avr32_usbc_ctr_sta_t uhd_desc_table_t::CTR_STA1
struct avr32_usbc_ctr_sta_bk_t uhd_desc_table_t::CTR_STA_BK0
unsigned long uhd_desc_table_t::ctr_sta_bk0
unsigned long uhd_desc_table_t::ctr_sta_bk1
struct avr32_usbc_ctr_sta_bk_t uhd_desc_table_t::CTR_STA_BK1
unsigned long uhd_desc_table_t::pcksize_bk0
struct avr32_usbc_pcksize_bk_t uhd_desc_table_t::PCKSIZE_BK0
unsigned long uhd_desc_table_t::pcksize_bk1
struct avr32_usbc_pcksize_bk_t uhd_desc_table_t::PCKSIZE_BK1
uint32_t* uhd_desc_table_t::pipe_add_bank0
uint32_t* uhd_desc_table_t::pipe_add_bank1
unsigned long uhd_desc_table_t::reserved